Matching Products
Matching Products NEW
Accessories
6
Device side / Panel feed through
199
Part number: 09 48 858 7589 075
VB RJ45 LaR -DB RJ45 FRNC blue 7.5m
VB RJ45 LaR -DB RJ45 FRNC blue 7.5m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1, Flame retardant, Halogen-free
Cable length: 7.5 m
Notes
Compare
Part number: 09 48 858 7589 075
VB RJ45 LaR -DB RJ45 FRNC blue 7.5m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
6
Device side / Panel feed through
199
Product Details
Part List
  • Part list details
    電纜類別
    連接器2
    連接器1
標識
  • 類別 系統佈線
  • 系列 RJ45
  • 原件 電纜組裝
  • 規格 兩端預接
  • 連接器1
    HARTING VarioBoot RJ45
    Preferred directions left/right
  • 連接器2 HARTING DualBoot RJ45
  • 電纜類別 Copper cable (round)
  • 電纜介紹
    Wiring 1:1
    Flame retardant
    Halogen-free
版本
  • 電纜長度 7.5 m
  • 蕊數 8
  • 蕊結構 4x 2x AWG 26/7
技術參數
  • 傳輸特性 Cat. 6A Class EA up to 500 MHz
  • 數據速率
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • 極限溫度
    -20 ... +60 °C unmoved
    ‌0 ... +60 °C moved
  • 防護等級符合IEC 60529 IP20
材料特性
  • 材料(電纜) FRNC (LSZH)
  • 顏色(電纜) Blue
規格和認證
  • 規格
    ISO/IEC 11801
    IEC 61156-6
    IEC 60332-1 Flame retardancy
    IEC 60754-2 Halogen freeness
    IEC 60754-2 Non corrosive
    IEC 61034 Low smoke
商業數據
  • 包裝尺寸 1
  • 原產國 拉脫維亞
  • 歐洲海關關稅號 85444290
  • GTIN 5713140270114
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Manual
Download Settings
Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING News 2020
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare