Bulk cables
Filters
  • Type of cable
    Select a value Reset filter
    • Hybrid cable (copper/FO)
      2
  • Element
    Select a value Reset filter
    • Bulk cables
      2
  • Specification
    Select a value Reset filter
    • Not assembled
      2
  • Description of the cable
    Select a value Reset filter
    • Multimode
      2
  • Core structure
    Select a value Reset filter
    • 2x G50 / 125 µm
      2
    • 3x 2.5 mm²
      2
  • Cable length
    Select a value Reset filter
    • 10 m
      1
    • 20 m
      1
2 products (of 2)
1/1
Compare
0
Sort by
Filters
0

Topics & Trends