US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
Governor Rauner & HARTING Announce Expansion
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Engineering Data & Services
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
eShop
System cabling
...
Customised solutions
System cables for PULS power supply
Connector sets
Connector sets
Filters
Element
Select a value
Reset filter
Cable connector
11
Specification
Select a value
Reset filter
Deviating contact configuration
2
Straight
11
Termination method
Select a value
Reset filter
Screw termination
3
HARAX
®
connection technology
6
Number of contacts
Select a value
Reset filter
from
3
4
5
to
3
4
5
3
5
4
4
5
2
Shielding
Select a value
Reset filter
Shielded
1
Unshielded
7
Coding
Select a value
Reset filter
A-coding
6
L-coding
1
S-coding
1
Cable diameter
Select a value
Reset filter
2.9 ... 5.1 mm
2
4 ... 8 mm
2
5.8 ... 13.5 mm
1
6.8 ... 12.5 mm
1
6 ... 8 mm
5
Series
Select a value
Reset filter
Circular connectors 7/8"
3
Circular connectors M12
8
Han
®
Q
5
UL / CSA
Select a value
Reset filter
CSA-C22.2 No. 182.3 CYJV7.E302521
2
CSA-C22.2 No. 182.3 CYJV8.E302521
1
CSA-C22.2 No. 182.3 ECBT8.E102079
4
UL 1977 ECBT2.E102079
4
UL 2238 CYJV.E302521
2
UL 2238 CYJV2.E302521
1
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
4
Requirement set with Hazard Levels
Select a value
Reset filter
R22 (HL 1-3)
1
R23 (HL 1-3)
1
R26
3
Unfortunately, no results were found for your search query
16 products
(of 16)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Element-descending
Specification-descending
Termination method-descending
Number of contacts-descending
Shielding-descending
Cable connector
M12-Screw-4P-ACOD-F-STR
Article. No: 21 03 319 2401
Straight
Female
A-coding
Screw termination
Polyamide (PA)
Contacts: 4
Brass Au over Ni Mating side
Conductor cross-section: 1.5 mm² max.
Add to Wishlist
Remove from wishlist
Cable connector
M12-Screw-4P-ACOD-M-STR
Article. No: 21 03 319 1401
Straight
Male
A-coding
Screw termination
Polyamide (PA)
Contacts: 4
Brass Au over Ni Mating side
Conductor cross-section: 1.5 mm² max.
Add to Wishlist
Remove from wishlist
Cable connector
M12 Power IDC male L-coded
Article. No: 21 03 296 1505
Straight
Male
L-coding
HARAX
®
connection technology
Polyamide (PA)
Grey
Contacts: 5
Copper alloy Au over Ni Mating side
Add to Wishlist
Remove from wishlist
Cable connector
Circular Connector w. Harax 7/8" L 5 F
Article. No: 21 04 116 2505
Straight
Female
HARAX
®
connection technology
Polyamide (PA), Thermoplastic polyurethane (TPU)
Contacts: 5
Copper alloy Au over Ni Mating side
Conductor cross-section: 0.75 ... 1.5 mm²
Rated current: 10 A
Add to Wishlist
Remove from wishlist
Cable connector
Circular Connector with Harax M 1 2/ 3-p
Article. No: 21 03 111 1305
Straight
Male
A-coding
HARAX
®
connection technology
Polyamide (PA)
Contacts: 3
Brass Au over Ni Mating side
Conductor cross-section: 0.14 ... 0.34 mm²
Add to Wishlist
Remove from wishlist
Cable connector
Circular Connector w. Harax M12 L 3P M
Article. No: 21 03 212 1306
Straight, Deviating contact configuration
Male
A-coding
HARAX
®
connection technology
Polyamide (PA)
Contacts: 3
Brass Au over Ni Mating side
Conductor cross-section: 0.34 ... 0.75 mm²
Add to Wishlist
Remove from wishlist
Cable connector
HARAX M12-S female 3-pole
Article. No: 21 03 111 2305
Straight
Female
A-coding
HARAX
®
connection technology
Polyamide (PA)
Contacts: 3
Brass Au over Ni Mating side
Conductor cross-section: 0.14 ... 0.34 mm²
Add to Wishlist
Remove from wishlist
Cable connector
Circular Connector w. Harax M12 L 3P F
Article. No: 21 03 212 2306
Straight, Deviating contact configuration
Female
A-coding
HARAX
®
connection technology
Polyamide (PA)
Contacts: 3
Brass Au over Ni Mating side
Conductor cross-section: 0.34 ... 0.75 mm²
Add to Wishlist
Remove from wishlist
Connector sets
Set Q4/2 f AS QL 2,5-6mm² 14-17mm
Article. No: 61 04 401 2638 00
Female
Clamping range: 14 ... 17 mm
Add to Wishlist
Remove from wishlist
Connector sets
Set Q4/0 m crimp 2,5mm² 6-12mm
Article. No: 61 04 401 2651 00
Male
Clamping range: 6 ... 12 mm
Add to Wishlist
Remove from wishlist
Cable connector
7/8" f 3p screw 6-8mm str
Article. No: 61 02 201 0212 00
Straight
Female
Polyamide (PA), Thermoplastic polyurethane (TPU)
Contacts: 3
Bronze
Conductor cross-section: 1.5 mm² max.
Rated current: 12 A
Polybutylene terephthalate (PBT)
Add to Wishlist
Remove from wishlist
Cable connector
7/8" m 4p screw 6-8mm str
Article. No: 61 02 201 0211 00
Straight
Male
Polyamide (PA), Thermoplastic polyurethane (TPU)
Contacts: 4
Conductor cross-section: 1.5 mm²
Rated current: 9 A
Polybutylene terephthalate (PBT)
Screw locking
Add to Wishlist
Remove from wishlist
Connector sets
Set Q4/2 f AS QL 2,5-6mm² 7-13mm
Article. No: 61 04 401 2637 00
Female
Clamping range: 7 ... 13 mm
Add to Wishlist
Remove from wishlist
Cable connector
M12-Screw-4P-SCOD-F-STR
Article. No: 61 02 201 0204 00
Straight
Female
S-coding
Screw termination
Polyamide (PA)
Contacts: 4
Copper alloy Au over Ni Mating side
Conductor cross-section: 2.5 mm²
Add to Wishlist
Remove from wishlist
Connector sets
Set Q5/0 f QL 6-12mm
Article. No: 61 04 401 2650 00
Female
Clamping range: 6 ... 12 mm
Add to Wishlist
Remove from wishlist
Connector sets
Set Q2/0 AS male 2,5-6mm²
Article. No: 61 04 401 2639 00
Male
Clamping range: 6 ... 12 mm
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Element - descending
Specification - descending
Termination method - descending
Number of contacts - descending
Shielding - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 16 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends