System Cable Han-Q8/0/Thermoplast

Image is for illustration purposes only. Please refer to product description.

System Cable Han-Q8/0/Thermoplast

Copper cable, (round), Pre-assembled on both sides, Cable length: 5 m

Part number:  20 88 821 0050

  • Category Cable assemblies
  • Series Han® Q
  • Specification Pre-assembled on both sides
  • Connector 1 Han® Q 8/0
  • Connector 2 Han® Q 8/0
  • Type of cable Copper cable (round)
  • Cable length 5 m
  • Number of cores 6
  • Core structure 6x 2.5 mm²
  • Limiting temperature
    -40 ... +80 °C unmoved
    -15 ... +80 °C moved
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • Specifications
    EN 50525-2-51
    IEC 60228
  • Packaging size 1
  • Net weight 1,431 g
  • Country of origin Germany
  • European customs tariff number 85444290
  • eCl@ss 27060390 Ready-made data cable (unspecified)