SEK 19 male STR LP 10pol HT BK PL3

Image is for illustration purposes only. Please refer to product description.

SEK 19 male STR LP 10pol HT BK PL3

Connector, Male connector, Thermoplastic resin (PCT), Black, PCB to cable, Reflow soldering termination (THR/SMC), Rated current: 1A, Contacts: 10

Part number:  09 19 510 7324 001

  • Category Connector
  • Series SEK Low-profile
  • Element Male connector
  • Description of the contact Straight
  • Termination method Reflow soldering termination (THR/SMC)
  • Connection type PCB to cable
  • Number of contacts 10
  • Termination length 2.9 mm
  • Performance level 3
  • Contact rows 2
  • Contact spacing (termination side) 2.54 mm
  • Rated current 1 A
  • Rated voltage 500 V
  • Insulation resistance ≥ 109 Ω
  • Contact resistance ≤ 20 mΩ
  • Limiting temperature -55 ... +125 °C (during reflow soldering max. +240 °C for 60 s)
  • Insertion and withdrawal force ≤ 30 N
  • Test voltage Ur.m.s. 1 kV
  • Material (insert) Thermoplastic resin (PCT)
  • Colour (insert) Black
  • Flammability acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances No
  • Packaging size 100
  • Net weight 1.64 g
  • Country of origin Switzerland
  • Customs tariff number 85366953