SEK-19 SV HT MA STD STR29 10P PLS4

Image is for illustration purposes only. Please refer to product description.

SEK-19 SV HT MA STD STR29 10P PLS4

Connector, Male connector, Thermoplastic resin (PCT), Beige, PCB to cable, Reflow soldering termination (THR/SMC), Rated current: 1A, Contacts: 10, Straight, Performance level: 1, NM 30 (S4)

Part number:  09 19 510 5924

Simply configure your entire connector!

Combinable products
  • Category Connector
  • Series SEK Standard
  • Element Male connector
  • Description of the contact Straight
  • Termination method Reflow soldering termination (THR/SMC)
  • Connection type PCB to cable
  • Number of contacts 10
  • Termination length 2.9 mm
  • Performance level
    1
    NM 30 (S4)
  • Contact rows 2
  • Contact spacing (termination side) 2.54 mm
  • Rated current 1 A
  • Rated voltage 500 V
  • Insulation resistance >109 Ω
  • Contact resistance ≤ 20 mΩ
  • Limiting temperature -55 ... +125 °C (during reflow soldering max. +240 °C for 60 s)
  • Insertion and withdrawal force ≤ 20 N
  • Test voltage Ur.m.s. 1 kV
  • Material (insert) Thermoplastic resin (PCT)
  • Colour (insert) Beige
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances No
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Packaging size 100
  • Net weight 6.1 g
  • Country of origin Switzerland
  • European customs tariff number 85366953
  • eCl@ss 27440402 PCB connector