Matching Products
Matching Products NEW
Combinables
24
Part number: 09 19 506 5324 740
SEK-19 SV HT MA LP STR29 06P PLS4VC/RE
SEK-19 SV HT MA LP STR29 06P PLS4VC/RE

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Male connector
Reflow soldering termination (THR)
Rated current: ‌1 A
Contacts: 6
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: NM 30 (S4)
Thermoplastic resin (PCT)
Beige
Notes
Compare
Part number: 09 19 506 5324 740
SEK-19 SV HT MA LP STR29 06P PLS4VC/RE
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
24
Product Details
Identification
  • Category Connectors
  • Series SEK Low-profile
  • Element Male connector
  • Description of the contact Straight
Version
  • Termination method Reflow soldering termination (THR)
  • Connection type
    PCB to cable
    PCB to PCB
  • Number of contacts 6
  • Termination length 2.9 mm
  • Pack contents Tape & reel
Technical characteristics
  • Contact rows 2
  • Contact spacing (termination side) 2.54 mm
  • Rated current ‌ 1 A
  • Insulation resistance >109 Ω
  • Contact resistance ≤ 20 mΩ
  • Limiting temperature -55 ... +125 °C (during reflow soldering max. +240 °C for 60 s)
  • Insertion and withdrawal force ≤ 12 N
  • Performance level NM 30 (S4)
  • Mating cycles ≥ 250
  • Test voltage Ur.m.s. 1 kV
  • Isolation group II (400 ≤ CTI < 600)
Material properties
  • Material (insert) Thermoplastic resin (PCT)
  • Colour (insert) Beige
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Noble metal over Ni Mating side
    Sn over Ni Termination side
  • Layer thickness ≥ 0.76 µm
  • Layer thickness ≥ 30 µinch
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Specifications and approvals
  • Specifications IEC 60603-13
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
Commercial data
  • Packaging size 1
  • GTIN 5713140211506
  • ETIM EC002637
  • eCl@ss 27460201 PCB connector (board connector)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

PCB Multi ECAD Data

Show information

Download

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 08
Links
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare