(Autologout in 29 Min 12 Sek)
SEK-18 SV MA LP STR55 PR-IN 64P PL2

Image is for illustration purposes only. Please refer to product description.

SEK-18 SV MA LP STR55 PR-IN 64P PL2

Part number:  09 18 564 6329

Simply configure your entire connector!

Combinable products
  • Category Connector
  • Series SEK Low-profile
  • Element Male connector
  • Description of the contact Straight
  • Termination method Press-in termination
  • Connection type PCB to cable
  • Number of contacts 64
  • Termination length 5.5 mm
  • Performance level 2
  • Contact rows 2
  • Contact spacing (termination side) 2.54 mm
  • Rated current 1 A
  • Insulation resistance ≥ 1010 Ω
  • Contact resistance ≤ 20 mΩ
  • Limiting temperature -55 ... +105 °C
  • Insertion and withdrawal force ≤ 128 N
  • Test voltage Ur.m.s. 1 kV
  • PCB thickness ‌1.6 mm +1.6 ‌
  • Material (insert) Thermoplastic resin (PBT)
  • Colour (insert) Grey
  • Flammability acc. to UL 94 V-0
  • Net weight 8.9 g
  • RoHS compliant
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079