SEK-18 SV MA LP ANG29 06P PLS4

Image is for illustration purposes only. Please refer to product description.

SEK-18 SV MA LP ANG29 06P PLS4

Connectors, Male connector, Wave soldering termination, Rated current: ‌1 A, Contacts: 6, Angled, Copper alloy, Noble metal over Ni, Mating side, Sn over Ni, Termination side, Performance level: NM 30 (S4), Thermoplastic resin (PBT), Grey

Part number:  09 18 506 5323

Simply configure your entire connector!

Combinable products
  • Category Connectors
  • Series SEK Low-profile
  • Element Male connector
  • Description of the contact Angled
  • Termination method Wave soldering termination
  • Connection type
    PCB to cable
    Motherboard to daughtercard
  • Number of contacts 6
  • Termination length 2.9 mm
  • Contact rows 2
  • Contact spacing (termination side) 2.54 mm
  • Rated current ‌ 1 A
  • Insulation resistance >109 Ω
  • Contact resistance ≤ 20 mΩ
  • Limiting temperature -55 ... +125 °C
  • Insertion and withdrawal force ≤ 12 N
  • Performance level NM 30 (S4)
  • Mating cycles ≥ 250
  • Test voltage Ur.m.s. 1 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • Material (insert) Thermoplastic resin (PBT)
  • Colour (insert) Grey
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Noble metal over Ni Mating side
    Sn over Ni Termination side
  • Layer thickness ≥ 0.76 µm
  • Layer thickness ≥ 30 µinch
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Nickel
    Lead
    Antimony trioxide
  • Specifications IEC 60603-13
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Railway classification F3/I3
  • Packaging size 100
  • Net weight 2.38 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • eCl@ss 27460201 PCB connector (board connector)
  • Data sheet
  • Type sheet
  • Product Declaration Certificate
  • Type sheet
  • CAD data 3D
  • ECAD
  • MultiCad
  • Zuken E³.series (2019+)

Topics & Trends