Matching Products
Matching Products NEW
Part number: 09 45 600 0321
RJIHybr.Cabel 4x26/7,3x20/7 reel, 500m
RJIHybr.Cabel 4x26/7,3x20/7 reel, 500m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Hybrid cable (copper/copper)
4x AWG 26/7, 3x AWG 20/7
FRNC (LSZH)
Cable length: 500 m
Cat. 5 Class D up to 100 MHz
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 09 45 600 0321
RJIHybr.Cabel 4x26/7,3x20/7 reel, 500m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category System cabling
  • Element Bulk cables
  • Specification Not assembled
  • Type of cable Hybrid cable (copper/copper)
Version
  • Cable length 500 m
  • Number of cores 7
  • Core structure
    4x AWG 26/7
    3x AWG 20/7
Technical characteristics
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
Material properties
  • Material (cable) FRNC (LSZH)
  • Colour (cable) Black
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Commercial data
  • Packaging size 1
  • Net weight 37,000 g
  • Country of origin Romania
  • European customs tariff number 85444290
  • ETIM EC001579
  • eCl@ss 27060501 Hybrid cable
Documentation
Product Declaration

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 02
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare