Matching Products
Matching Products NEW
Modules
1
Device side / Panel feed through
243
Part number: 09 47 474 7147
RJI x-over 4x2xAWG26/7 CAT6A PUR, 0.8m
RJI x-over 4x2xAWG26/7 CAT6A PUR, 0.8m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Wiring crossed, Halogen-free, Oil resistant
Cable length: 0.8 m
Notes
Compare
Part number: 09 47 474 7147
RJI x-over 4x2xAWG26/7 CAT6A PUR, 0.8m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Modules
1
Device side / Panel feed through
243
Product Details
Part List
  • Part list details
    Tipo di cavo
    Connettore 1
    Connettore 2
Identificazione
  • Categoria Patch cord
  • Serie RJ45
  • Elemento Cavi pre-assemblati
  • Specifiche Pre-cablato su entrambi i lati
  • Connettore 1 HARTING RJ Industrial®
  • Connettore 2 HARTING RJ Industrial®
  • Tipo di cavo Cavo in rame (tondo)
  • Descrizione del cavo
    Cablaggio incrociato
    Halogen-free
    Resistente agli oli
Versione
  • Lunghezza del cavo 0,8 m
  • Numero di conduttori 8
  • Struttura conduttore 4x 2 Twisted Pair
Dettagli tecnici
  • Caratteristiche tecniche Cat. 6A Classe EA fino a 500 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Temperatura massima
    -30 ... +75 °C unmoved
    -5 ... +50 °C moved
  • Grado di protezione secondo IEC 60529 IP20
Proprietà del materiale
  • Materiale (cavi) PUR (polyurethane)
  • Colore (cavo) Yellow
  • RoHS compliant
  • Stato ELV compliant
  • China RoHS e
  • Sostanze REACH ANNEX XVII Not contained
  • Sostanze REACH ANNEX XIV Not contained
  • Sostanze REACH SVHC Not contained
Specifiche ed approvazioni
  • Specifiche
    ISO/IEC 11801
    IEC 61156-6
    ISO/IEC 11801-3:2017
  • Approvazioni CE
Dati commerciali
  • Dimensioni imballaggio 1
  • Peso netto 46 g
  • Paese di origine Lettonia
  • Codice doganale europeo 85444290
  • GTIN 5713140254985
  • eCl@ss 27060308 Patch cord copper (data cable)
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Ethernet Cabling
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare