RJI IP20/ 90° gew.90+270° 22/7;1,5m;flex

Image is for illustration purposes only. Please refer to product description.

RJI IP20/ 90° gew.90+270° 22/7;1,5m;flex

Copper cable, (round), Pre-assembled on both sides, Cable length: 1.5m

Part number:  09 47 030 4047

  • Category Cable
  • Series RJ45
  • Specification Pre-assembled on both sides
  • Connector 1
    RJ45 Connector
    Angled Top
  • Connector 2
    Angled Bottom
    RJ45 Connector
  • Type of cable Copper cable (round)
  • Number of cores 4
  • Core structure 4x AWG 22/7
  • Limiting temperature -40 ... +70 °C
  • Cable length 1.5 m
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Green
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances No
  • Packaging size 1
  • Net weight 137 g
  • Country of origin Romania
  • Customs tariff number 85444290