Matching Products
Matching Products NEW
Part number: 09 47 400 0034
RJI CabPP overm. 22/7;stran. 180° 10,0m
RJI CabPP overm. 22/7;stran. 180°  10,0m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on one side
Copper cable (round)
Angled right
Cable length: 10 m
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 09 47 400 0034
RJI CabPP overm. 22/7;stran. 180° 10,0m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category System cabling
  • Series HARTING PushPull (V4)
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Connector 1 HARTING PushPull (V4) Thermoplastic
  • Type of cable Copper cable (round)
  • Description of the cable Angled right
Version
  • Cable length 10 m
  • Number of cores 4
  • Core structure 4x AWG 22/7
Technical characteristics
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
Material properties
  • Material (cable) PVC
  • Colour (cable) Green
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Antimony trioxide
    Nickel
    Naphthalene
Commercial data
  • Packaging size 1
  • Net weight 762 g
  • Country of origin Romania
  • European customs tariff number 85444290
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare