Matching Products
Matching Products NEW
Accessories
6
Device side / Panel feed through
200
Part number: 09 48 688 3018 350
RJ45 - M12 d-code ang AWG22/7 PUR 35m
RJ45 - M12 d-code ang AWG22/7 PUR 35m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Type C
Cable length: 35 m
Notes
Compare
Part number: 09 48 688 3018 350
RJ45 - M12 d-code ang AWG22/7 PUR 35m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
6
Device side / Panel feed through
200
Product Details
Part List
  • Part list details
    Connector 2
    Connector 1
    Type of cable
Identification
  • Category System cabling
  • Series
    RJ45
    Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1 HARTING DualBoot RJ45
  • Connector 2
    M12 D-coding
    Male Angled
  • Type of cable Copper cable (round)
  • Description of the cable Type C
Version
  • Cable length 35 m
  • Number of cores 4
  • Core structure 4x AWG 22/7
  • Coding D-coding
Technical characteristics
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
  • Limiting temperature -25 ... +60 °C
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Green
Specifications and approvals
  • Specifications UN/ECE-R 118 fire protection for rolling stock
  • PROFINET Yes
Commercial data
  • Packaging size 1
  • Net weight 2,250 g
  • Country of origin Czechia
  • European customs tariff number 85444290
  • GTIN 5713140268647
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)
Documentation
Type Sheet

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare