Matching Products
Matching Products NEW
Accessories
3
Part number: 20 91 107 1101
RFID Reader RF-R400, EU
RFID Reader RF-R400, EU

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Reader
RF-R400
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 20 91 107 1101
RFID Reader RF-R400, EU
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
3
Product Details
Identification
  • Series Ha-VIS RFID
  • Element Reader
  • Specification RF-R400
Version
  • Fixing DIN rail mounting kit
Technical characteristics
  • Operating temperature -25 ... +55 °C
  • Storage temperature -25 ... +85 °C
  • Relative humidity 5 ... 95 % Non-condensing
Material properties
  • Material (hood/housing) Aluminium
  • Surface (hood/housing) Powder-coated
  • Length 261.3 mm
  • Width 157.3 mm
  • Height 68 mm
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Specifications and approvals
  • Specifications
    EN 301489
    EN 50364
    EN 50155
    EN 50121-3-2
    IEC 61373
    EN 60068-2-30
    EN 45545
Commercial data
  • Packaging size 1
  • Net weight 2,172 g
  • Country of origin Germany
  • European customs tariff number 84719000
  • GTIN 5713140363397
  • eCl@ss 90909090 Interim classification (unspecified)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Manual
Download Settings
Links
Software
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare