RFID Reader RF-R200 (module)

Image is for illustration purposes only. Please refer to product description.

RFID Reader RF-R200 (module)

RFID Reader RF-R200 (module)

Part number:  20 91 106 1103

  • Series Ha-VIS RFID
  • Element Reader
  • Specification RF-R200-Serial module
  • Limiting temperature -25 ... +55 °C
  • Storage temperature -25 ... +85 °C
  • Relative humidity 5 ... 95 % Non-condensing
  • Frequency 860 ... 960 MHz
  • Length 27 mm
  • Width 145 mm
  • Height 85 mm
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances No
  • Specifications
    FCC 47 FCR Part 15
    EN 60950
    EN 302208
    IC RSS-GEN, RSS-210
    IEC 60068-2-6 Vibration (sinusoidal)
    IEC 60068-2-27
    EN 301489
  • Packaging size 1
  • Net weight 119 g
  • Country of origin Germany
  • European customs tariff number 84719000