Matching Products
Matching Products NEW
Combinables
1
Part number: 09 48 313 18A6 040
PPV4 2.0 Signal 10p d.e. 10G0,5qmm 4,0m
PPV4 2.0 Signal 10p d.e. 10G0,5qmm 4,0m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 4 m
Notes
Compare
Part number: 09 48 313 18A6 040
PPV4 2.0 Signal 10p d.e. 10G0,5qmm 4,0m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
1
Product Details
Part List
  • Part list details
    Type of cable
Identification
  • Category System cabling
  • Series HARTING PushPull (V4)
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    HARTING PushPull (V4) Signal
    10 poles
  • Connector 2
    HARTING PushPull (V4) Signal
    10 poles
  • Type of cable Copper cable (round)
  • Description of the cable Wiring 1:1
Version
  • Cable length 4 m
  • Number of cores 10
  • Core structure 10x AWG 20
Technical characteristics
  • Rated current ‌ 5 A
  • Rated voltage ‌ 50 V
  • Limiting temperature -40 ... +70 °C
  • Degree of protection acc. to IEC 60529 IP65
Material properties
  • Material (cable) PVC
  • Colour (cable) Grey
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Specifications and approvals
  • Specifications IEC 61076-3-106 Variant 4 (V4)
Commercial data
  • Packaging size 1
  • Net weight 1 g
  • Country of origin Czechia
  • European customs tariff number 85444290
  • GTIN 5713140246140
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
PushPull Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare