myHARTING Login
Konfigureerijad
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Laadi alla kataloogid
Laadige alla toote andmete ePLAN
Laadige alla toote andmete Zuken E3-seeria
HARTING'i YouTube kanal
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
no data available
eShop
ケーブルアセンブリとバルクケーブル
電力と信号
...
Han
®
システムケーブル
Han
®
PushPull (V14)
33 50 700 0610 050
Osa number: 33 50 700 0610 050
PPPower L Aida s.e.5G2,5mm² PVC 5.0m
Pilt on pelgalt näitlik. Vaadake tootekirjeldust.
Properties Overview
Cable assemblies
Pre-assembled on one side
Copper cable (round)
Wiring 1:1
Cable length: 5 m
Notes
Compare
Osa number: 33 50 700 0610 050
PPPower L Aida s.e.5G2,5mm² PVC 5.0m
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
toote detailid
Part List
Part list details
Type of cable
Classic 110 5G2,5
コネクタ 1
Han PP Power L Met plug var cod 6-10mm
식별
카테고리
System cabling
제품 시리즈
Han
®
PushPull (V14)
식별
Power L
요소
Cable assemblies
사양
Pre-assembled on one side
케이블 유형
Copper cable (round)
케이블 설명
Wiring 1:1
버전
케이블 길이
5 m
코어 개수
5
코어 구조
5x 2,5 mm²
터미네이션 방법
Spring clamp termination
차폐형
Uafskærmet
컨택트핀 개수
5
잠금 유형
PushPull
기술적 특성
정격 전류
16 A
정격 전압
24 V
제한 온도
-40 ... +70 °C indifférent
-15 ... +70 °C enlevé
-5 ... +70 °C chaîne porte-câbles
IEC 60529 규격에 따른 보호 등급
IP65
IP67
최소 굽힘 반경
4 x diamètre de câble (courbure simple)
10 x diamètre de câble (courbures multiples)
15 x diamètre de câble (pliage répété avec un guidage forcé)
드래그 체인 호환 가능
Oui
진동 저항
10-150 Hz, 5 g, 0,35 mm, 10 cycles de balayage selon IEC 61373 catégorie 1 classe B
쇼크 저항
30 g / 11 ms, 3 chocs / axe et direction
자재 특성
재료 (케이블)
PVC
컬러 (케이블)
RAL 7001 (gris argenté)
RoHS
conformité avec exemption
RoHS 면제
6 c):
L'alliage de cuivre contenant jusqu'à 4 % de plomb en poids
ELV 상태
conformité avec exemption
China RoHS
50
REACH Annex XVII 물질
Non contenu
REACH ANNEX XIV 물질
Non contenu
REACH SVHC 물질
Oui
REACH SVHC 물질
Plomb
캘리포니아 법령 65 물질
Oui
캘리포니아 법령 65 물질
Plomb
상세명세 및 승인
사양
IEC 60332-1-2 Ininflammabilité
EN 50290-2-22
IEC/PAS 61076-3-126
상업용 데이터
포장 규격
1
원산지
라트비아
유럽 관세 번호
85444290
GTIN
5713140502567
eCl@ss
27,060,390.00
ETIM
EC002599
UNSPSC 24.0
26121600
Downloads
Download Package
Documentation
Data Sheet
Näita teavet
Peida teave
Download Settings
PDF (Tšehhi)
PDF (Spanish_MX)
PDF (Saksa)
PDF (Inglise)
PDF (Portuguese_PT)
PDF (Hispaania)
PDF (Taani)
PDF (Itaalia)
PDF (Prantsuse)
PDF (Jaapani)
PDF (Korea)
PDF (Hollandi)
PDF (Poola)
PDF (Türgi)
PDF (Hiina)
PDF (Hiina (trad.))
PDF (Rootsi)
Laadi alla
Näita teavet
Peida teave
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Type Sheet
Näita teavet
Peida teave
Download Settings
PDF
CGM
DXF
Laadi alla
Näita teavet
Peida teave
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Product Declaration
Näita teavet
Peida teave
Download Settings
PDF (Inglise)
Laadi alla
Näita teavet
Peida teave
The product declaration in PDF format documents the conformity of the product with various standards such as RoHS, REACH, ELV etc.
Engineering Data
3D CAD Data
Näita teavet
Peida teave
Download Settings
STEP
JT
Laadi alla
Näita teavet
Peida teave
Neutral 3D CAD data for all common CAD tools. They can be used for a quick and easy use of HARTING products in CAx engineering processes.
Instructions
Assembly instructions
Näita teavet
Peida teave
Download Settings
PDF
Laadi alla
Näita teavet
Peida teave
Specific information on the assembly and handling
Further Documents
Asset Administration Shell
Näita teavet
Peida teave
Download Settings
AAS
Laadi alla
Näita teavet
Peida teave
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Sulge
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare