PP-V4-CA-USB3A/USB3B-PP/IP20-P-P-STR-1.0

Image is for illustration purposes only. Please refer to product description.

PP-V4-CA-USB3A/USB3B-PP/IP20-P-P-STR-1.0

Copper cable, (round), Pre-assembled on both sides, Cable length: 1 m

Part number:  09 45 445 2941

  • Category Cable assemblies
  • Series USB
  • Specification Pre-assembled on both sides
  • Connector 1
    HARTING PushPull (V4) USB 3.0
    Type A
  • Connector 2
    IP20 USB 3.0
    Type B
  • Type of cable Copper cable (round)
  • Cable length 1 m
  • Number of cores 8
  • Core structure
    4x AWG 26/7
    2x AWG 28/7
    2x AWG 22/7
  • Rated current 1.5 A
  • Rated voltage 30 V DC
  • Insulation resistance >108 Ω
  • Contact resistance ≤ 30 mΩ
  • Limiting temperature -40 ... +85 °C
  • Insertion force ≤ 35 N
  • Withdrawal force ≥ 15 N
  • Mating cycles ≥ 750
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
  • Cable diameter 6.2 mm
  • Test voltage Ur.m.s.
    0.5 kV (contact-contact)
    0.5 kV (contact-ground)
  • Data rate ‌ 5 Gbit/s
  • Impedance ‌90 Ω ±15 %
  • Material (insert) Liquid crystal polymer (LCP)
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Sn over Ni Termination side
    Au over Ni Mating side
  • Material (cable) PVC
  • Colour (cable) Black
  • Material (overmoulding) Polyamide (PA)
  • Colour (overmoulding) Black
  • Material flammability class acc. to UL 94 V-0
  • Specifications IEC 61076-3-106 Variant 4 (V4)
  • Packaging size 1
  • Country of origin Malaysia
  • European customs tariff number 85444290
  • eCl@ss 27060390 Ready-made data cable (unspecified)