Matching Products
Matching Products NEW
Alternatives
5
Combinables
7
Part number: 09 45 445 2901
PP-V4-CA-USB3A-PP/PP-P-P-STR-1.0
PP-V4-CA-USB3A-PP/PP-P-P-STR-1.0

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Copper cable (round)
Cable assemblies
Pre-assembled on both sides
Cable length: 1 m
Notes
Compare
All functionalities, price and availability after sign in.
Part number: 09 45 445 2901
PP-V4-CA-USB3A-PP/PP-P-P-STR-1.0
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Alternatives
5
Combinables
7
Product Details
Identification
  • Category System cabling
  • Series HARTING PushPull (V4)
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    HARTING PushPull (V4) USB 3.0
    Type A
  • Connector 2
    HARTING PushPull (V4) USB 3.0
    Type A
  • Type of cable Copper cable (round)
Version
  • Cable length 1 m
  • Shielding Shielded
  • Number of cores 8
  • Core structure
    4x AWG 26/7
    2x AWG 28/7
    2x AWG 22/7
Technical characteristics
  • Rated current ‌ 1.5 A
  • Rated voltage ‌ 30 V DC
  • Data rate ‌ 5 Gbit/s
  • Insulation resistance >108 Ω
  • Contact resistance ≤ 30 mΩ
  • Limiting temperature -40 ... +85 °C
  • Insertion force ≤ 35 N
  • Withdrawal force ≥ 15 N
  • Mating cycles ≥ 750
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
  • Cable diameter 6.2 mm
  • Test voltage Ur.m.s.
    0.5 kV (contact-contact)
    0.5 kV (contact-ground)
  • Impedance ‌90 Ω ±15 %
Material properties
  • Material (insert) Liquid crystal polymer (LCP)
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Sn over Ni Termination side
    Au over Ni Mating side
  • Material (cable) PVC
  • Colour (cable) Black
  • Material (overmoulding) Polyamide (PA)
  • Colour (overmoulding) Black
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Naphthalene
Specifications and approvals
  • Specifications IEC 61076-3-106 Variant 4 (V4)
Commercial data
  • Packaging size 1
  • Net weight 100 g
  • Country of origin Malaysia
  • European customs tariff number 85444290
  • eCl@ss 27060390 Ready-made data cable (unspecified)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Catalogues & Brochures
PushPull Device Connectivity
We care for your feedback.
How do you like our redesigned product page?
0
Compare
Compare products
Compare