Matching Products
Matching Products NEW
Combinables
8
Device side / Panel feed through
4
Part number: 09 45 445 1902
PP-V4-CA-USB2A-PP/PP-P-P-STR-1.5
PP-V4-CA-USB2A-PP/PP-P-P-STR-1.5

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 1.5 m
Notes
Compare
Part number: 09 45 445 1902
PP-V4-CA-USB2A-PP/PP-P-P-STR-1.5
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
8
Device side / Panel feed through
4
Product Details
Identification
  • Category System cabling
  • Series HARTING PushPull (V4)
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    HARTING PushPull (V4) USB 2.0
    Type A
  • Connector 2
    HARTING PushPull (V4) USB 2.0
    Type A
  • Type of cable Copper cable (round)
Version
  • Cable length 1.5 m
  • Number of cores 4
  • Core structure
    2x AWG 26/7
    2x AWG 24/11
  • Shielding Shielded
Technical characteristics
  • Rated current ‌ 1.5 A
  • Rated voltage ‌ 30 V DC
  • Data rate ‌ 480 Mbit/s
  • Insulation resistance > 1.6 x 106 Ω
  • Contact resistance ≤ 30 mΩ
  • Limiting temperature -40 ... +85 °C
  • Insertion force ≤ 35 N
  • Withdrawal force ≥ 15 N
  • Mating cycles ≥ 750
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
  • Cable diameter 4.9 mm
  • Test voltage Ur.m.s.
    0.5 kV (contact-contact)
    0.5 kV (contact-ground)
  • Impedance ‌90 Ω ±15 %
Material properties
  • Material (insert) Liquid crystal polymer (LCP)
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Sn over Ni Termination side
    Au over Ni Mating side
  • Material (cable) PVC
  • Colour (cable) Black
  • Material (overmoulding) Polyamide (PA)
  • Colour (overmoulding) Black
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Specifications and approvals
  • Specifications IEC 61076-3-106 Variant 4 (V4)
Commercial data
  • Packaging size 1
  • Net weight 99.8 g
  • Country of origin Malaysia
  • European customs tariff number 85444290
  • GTIN 5713140258129
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
PushPull Selection Guide
PushPull Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare