Careers at HARTING
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
SPE: The Infrastructure for IIoT
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
One Touch Point (Markets)
One Touch Point (Markets) Overview
Transportation
Machinery – Machine tools
Machinery – Plastics
Robotics
Automation
Wind energy
Automotive
Energy Distribution and Storage
Data Centres
Trends
Trends Overview
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
White paper
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Career
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
Schneider Electric Partnership Series
HARTING in Southeast Asia-Contact Us
Where to Buy in SEA
myHARTING
Singapore (English (GB))
eShop
PCB connectors
...
har
-flex
®
har
-flex
®
Hybrid
Female connectors Reflow soldering termination (SMT)
Female connectors Reflow soldering termination (SMT)
SMT connectors
Straight and angled versions
Filters
Connection type
Select a value
Reset filter
Extender card
8
Mezzanine
8
Motherboard to daughtercard
16
Series
Select a value
Reset filter
har
-flex
®
16
Number of contacts
Select a value
Reset filter
from
10
20
32
44
to
10
20
32
44
10
4
20
4
32
4
44
4
Number of signal contacts
Select a value
Reset filter
16
4
26
4
36
4
8
4
Number of power contacts
Select a value
Reset filter
2
4
4
4
6
4
8
4
Rated current
Select a value
Reset filter
from
20 A
22.5 A
to
20 A
22.5 A
20 A
4
22.5 A
4
Performance level
Select a value
Reset filter
1
16
Identification
Select a value
Reset filter
Hybrid
16
Element
Select a value
Reset filter
Female connector
16
Description of the contact
Select a value
Reset filter
Angled
8
Straight
8
Termination method
Select a value
Reset filter
Reflow soldering termination (SMT)
16
Contact spacing (termination side)
Select a value
Reset filter
from
1.27 mm
2.54 mm
to
1.27 mm
2.54 mm
1.27 mm
16
2.54 mm
16
Stacking height
Select a value
Reset filter
from
9.05 mm
to
9.05 mm
9.05 mm
8
Unfortunately, no results were found for your search query
16 products
(of 16)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Connection type-descending
Series-descending
Number of contacts-descending
Number of signal contacts-descending
Number of power contacts-descending
Female connector
har-flex Hybrid F ang 8+36 SMT PL1Sample
Article. No: 15 85 836 2601 333
Reflow soldering termination (SMT)
Contacts: 44
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Female connector
har-flex Hybrid F str 4+16 SMT PL1Sample
Article. No: 15 82 416 2601 333
Reflow soldering termination (SMT)
Contacts: 20
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Female connector
har-flex Hybrid F str 8+36 SMT PL1Sample
Article. No: 15 82 836 2601 333
Reflow soldering termination (SMT)
Contacts: 44
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Female connector
har-flex Hybrid F ang 4+16 SMT PL1Sample
Article. No: 15 85 416 2601 333
Reflow soldering termination (SMT)
Contacts: 20
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Female connector
har-flex Hybrid F str 2+8 SMT PL1 Sample
Article. No: 15 82 208 2601 333
Reflow soldering termination (SMT)
Contacts: 10
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Female connector
har-flex Hybrid F ang 8+36 SMT PL1 400pc
Article. No: 15 85 836 2601 000
Reflow soldering termination (SMT)
Rated current: 22.5 A
Contacts: 44
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
har-flex Hybrid F ang 6+26 SMT PL1Sample
Article. No: 15 85 626 2601 333
Reflow soldering termination (SMT)
Contacts: 32
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Female connector
har-flex Hybrid F ang 2+8 SMT PL1 Sample
Article. No: 15 85 208 2601 333
Reflow soldering termination (SMT)
Contacts: 10
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Female connector
har-flex Hybrid F str 6+26 SMT PL1Sample
Article. No: 15 82 626 2601 333
Reflow soldering termination (SMT)
Contacts: 32
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Female connector
har-flex Hybrid F ang 4+16 SMT PL1 400pc
Article. No: 15 85 416 2601 000
Reflow soldering termination (SMT)
Rated current: 22.5 A
Contacts: 20
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
har-flex Hybrid F str 8+36 SMT PL1 280pc
Article. No: 15 82 836 2601 000
Reflow soldering termination (SMT)
Rated current: 20 A
Contacts: 44
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
har-flex Hybrid F str 4+16 SMT PL1 280pc
Article. No: 15 82 416 2601 000
Reflow soldering termination (SMT)
Rated current: 20 A
Contacts: 20
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
har-flex Hybrid F str 6+26 SMT PL1 280pc
Article. No: 15 82 626 2601 000
Reflow soldering termination (SMT)
Rated current: 20 A
Contacts: 32
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
har-flex Hybrid F str 2+8 SMT PL1 280pcs
Article. No: 15 82 208 2601 000
Reflow soldering termination (SMT)
Rated current: 20 A
Contacts: 10
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
har-flex Hybrid F ang 6+26 SMT PL1 400pc
Article. No: 15 85 626 2601 000
Reflow soldering termination (SMT)
Rated current: 22.5 A
Contacts: 32
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
har-flex Hybrid F ang 2+8 SMT PL1 400pcs
Article. No: 15 85 208 2601 000
Reflow soldering termination (SMT)
Rated current: 22.5 A
Contacts: 10
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Connection type - descending
Series - descending
Number of contacts - descending
Number of signal contacts - descending
Number of power contacts - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 16 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends