US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
Governor Rauner & HARTING Announce Expansion
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
eShop
PCB connectors
...
har
-flex
®
har
-flex
®
Signal
Cable connector
Cable connector
IDC connectors
With strain relief
Locking levers
Flat Ribbon cables
Filters
Connection type
Select a value
Reset filter
PCB to cable
61
Series
Select a value
Reset filter
har
-flex
®
61
Number of contacts
Select a value
Reset filter
from
6
8
10
12
14
16
18
20
24
26
30
32
34
36
38
40
42
44
50
52
56
58
60
62
64
66
68
70
72
74
76
78
80
100
to
6
8
10
12
14
16
18
20
24
26
30
32
34
36
38
40
42
44
50
52
56
58
60
62
64
66
68
70
72
74
76
78
80
100
6
2
8
2
10
2
12
2
14
2
16
2
18
2
20
2
24
2
26
2
30
2
32
2
34
2
36
2
38
2
40
2
42
2
44
2
50
2
52
2
56
1
58
1
60
2
62
2
64
2
66
1
68
2
70
1
72
2
74
1
76
1
78
1
80
2
100
2
Performance level
Select a value
Reset filter
1
61
Identification
Select a value
Reset filter
Signal
61
Element
Select a value
Reset filter
Female connector
61
Description of the contact
Select a value
Reset filter
Straight
61
Termination method
Select a value
Reset filter
IDC insulation displacement termination
61
Conductor cross-section
Select a value
Reset filter
AWG 30
34
Contact spacing (termination side)
Select a value
Reset filter
from
0.635 mm
to
0.635 mm
0.635 mm
61
Contact rows
Select a value
Reset filter
from
2
to
2
2
61
Strain relief
Select a value
Reset filter
With strain relief clamp
27
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
41
Requirement set with Hazard Levels
Select a value
Reset filter
R26
41
Unfortunately, no results were found for your search query
61 products
(of 61)
1/3
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Connection type-descending
Series-descending
Number of contacts-descending
Performance level-descending
Identification-descending
Female connector
har-flex IDC fem 10pos PL1
Article. No: 15 29 010 2501 000
IDC insulation displacement termination
Contacts: 10
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
har-flex IDC fem 100pos PL1
Article. No: 15 29 100 2501 000
IDC insulation displacement termination
Contacts: 100
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
har-flex IDC fem 34pos PL1
Article. No: 15 29 034 2501 000
IDC insulation displacement termination
Contacts: 34
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
har-flex IDC fem 64pos PL1
Article. No: 15 29 064 2501 000
IDC insulation displacement termination
Contacts: 64
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
har-flex IDC fem w/st-rel 64pos PL1
Article. No: 15 29 064 2502 000
IDC insulation displacement termination
Contacts: 64
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
har-flex IDC fem 40pos PL1
Article. No: 15 29 040 2501 000
IDC insulation displacement termination
Contacts: 40
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
har-flex IDC fem w/st-rel 34pos PL1
Article. No: 15 29 034 2502 000
IDC insulation displacement termination
Contacts: 34
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
har-flex IDC fem w/st-rel 18pos PL1
Article. No: 15 29 018 2502 000
IDC insulation displacement termination
Contacts: 18
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
har-flex IDC fem w/st-rel 36pos PL1
Article. No: 15 29 036 2502 000
IDC insulation displacement termination
Contacts: 36
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
har-flex IDC fem 70pos PL1
Article. No: 15 29 070 2501 000
IDC insulation displacement termination
Contacts: 70
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
har-flex IDC fem w/st-rel 68pos PL1
Article. No: 15 29 068 2502 000
IDC insulation displacement termination
Contacts: 68
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
har-flex IDC fem w/st-rel 12pos PL1
Article. No: 15 29 012 2502 000
IDC insulation displacement termination
Contacts: 12
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
har-flex IDC fem w/st-rel 20pos PL1
Article. No: 15 29 020 2502 000
IDC insulation displacement termination
Contacts: 20
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
har-flex IDC fem 74pos PL1
Article. No: 15 29 074 2501 000
IDC insulation displacement termination
Contacts: 74
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
har-flex IDC fem w/st-rel 14pos PL1
Article. No: 15 29 014 2502 000
IDC insulation displacement termination
Contacts: 14
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
har-flex IDC fem w/st-rel 100pos PL1
Article. No: 15 29 100 2502 000
IDC insulation displacement termination
Contacts: 100
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
har-flex IDC fem 42pos PL1
Article. No: 15 29 042 2501 000
IDC insulation displacement termination
Contacts: 42
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
har-flex IDC fem 62pos PL1
Article. No: 15 29 062 2501 000
IDC insulation displacement termination
Contacts: 62
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
har-flex IDC fem 68pos PL1
Article. No: 15 29 068 2501 000
IDC insulation displacement termination
Contacts: 68
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
har-flex IDC fem w/st-rel 42pos PL1
Article. No: 15 29 042 2502 000
IDC insulation displacement termination
Contacts: 42
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
har-flex IDC fem w/st-rel 40pos PL1
Article. No: 15 29 040 2502 000
IDC insulation displacement termination
Contacts: 40
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
har-flex IDC fem 18pos PL1
Article. No: 15 29 018 2501 000
IDC insulation displacement termination
Contacts: 18
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
har-flex IDC fem 32pos PL1
Article. No: 15 29 032 2501 000
IDC insulation displacement termination
Contacts: 32
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
har-flex IDC connector 52pin PL1
Article. No: 15 29 052 2501 000
IDC insulation displacement termination
Contacts: 52
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
har-flex IDC fem 78pos PL1
Article. No: 15 29 078 2501 000
IDC insulation displacement termination
Contacts: 78
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
har-flex IDC fem 8pos PL1
Article. No: 15 29 008 2501 000
IDC insulation displacement termination
Contacts: 8
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
har-flex IDC fem w/st-rel 8pos PL1
Article. No: 15 29 008 2502 000
IDC insulation displacement termination
Contacts: 8
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
har-flex IDC fem w/st-rel 10pos PL1
Article. No: 15 29 010 2502 000
IDC insulation displacement termination
Contacts: 10
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
har-flex IDC fem w/st-rel 6pos PL1
Article. No: 15 29 006 2502 000
IDC insulation displacement termination
Contacts: 6
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
har-flex IDC fem 6pos PL1
Article. No: 15 29 006 2501 000
IDC insulation displacement termination
Contacts: 6
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Connection type - descending
Series - descending
Number of contacts - descending
Performance level - descending
Identification - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 61 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends