Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
eShop News
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Local Distributors
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING Sweden
HARTING Sweden Overview
About HARTING Sweden
Contact HARTING in Sweden
HARTING worldwide
Careers
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
Local distributors
Sweden (English (GB))
eShop
PCB connectors
...
har
-flex
®
har
-flex
®
Power
Male connectors Reflow soldering termination (THR)
Male connectors Reflow soldering termination (THR)
Straight and angled versions
for reflow soldering
Filters
Connection type
Select a value
Reset filter
Extender card
12
Mezzanine
12
Motherboard to daughtercard
24
Series
Select a value
Reset filter
har
-flex
®
24
Number of contacts
Select a value
Reset filter
from
2
3
4
5
6
12
to
2
3
4
5
6
12
2
4
3
4
4
4
5
4
6
4
12
4
Rated current
Select a value
Reset filter
from
19 A
20 A
22 A
26.5 A
29 A
to
19 A
20 A
22 A
26.5 A
29 A
19 A
4
20 A
8
22 A
8
26.5 A
2
29 A
2
Performance level
Select a value
Reset filter
1
24
Identification
Select a value
Reset filter
Power
24
Element
Select a value
Reset filter
Male connector
24
Description of the contact
Select a value
Reset filter
Angled
12
Straight
12
Termination method
Select a value
Reset filter
Reflow soldering termination (THR)
24
Contact spacing (termination side)
Select a value
Reset filter
from
2.54 mm
to
2.54 mm
2.54 mm
24
Stacking height
Select a value
Reset filter
from
3.25 mm
to
3.25 mm
3.25 mm
12
Unfortunately, no results were found for your search query
24 products
(of 24)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Connection type-descending
Series-descending
Number of contacts-descending
Rated current-descending
Performance level-descending
Male connector
har-flex Power M ang 12P THR PL1 Sample
Article. No: 15 55 012 2701 333
Reflow soldering termination (THR)
Rated current: 19 A
Contacts: 12
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Male connector
har-flex Power M ang 2P THR PL1 Sample
Article. No: 15 55 002 2701 333
Reflow soldering termination (THR)
Rated current: 29 A
Contacts: 2
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Male connector
har-flex Power M str 12P THR PL1 Sample
Article. No: 15 52 012 2701 333
Reflow soldering termination (THR)
Rated current: 19 A
Contacts: 12
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Male connector
har-flex Power M ang 6P THR PL1 Sample
Article. No: 15 55 006 2701 333
Reflow soldering termination (THR)
Rated current: 22 A
Contacts: 6
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Male connector
har-flex Power M ang 5P THR PL1 Sample
Article. No: 15 55 005 2701 333
Reflow soldering termination (THR)
Rated current: 22 A
Contacts: 5
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Male connector
har-flex Power M ang 4P THR PL1 Sample
Article. No: 15 55 004 2701 333
Reflow soldering termination (THR)
Rated current: 22 A
Contacts: 4
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Male connector
har-flex Power M ang 3P THR PL1 Sample
Article. No: 15 55 003 2701 333
Reflow soldering termination (THR)
Rated current: 22 A
Contacts: 3
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Male connector
har-flex Power M str 6P THR PL1 Sample
Article. No: 15 52 006 2701 333
Reflow soldering termination (THR)
Rated current: 20 A
Contacts: 6
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Male connector
har-flex Power M str 5P THR PL1 Sample
Article. No: 15 52 005 2701 333
Reflow soldering termination (THR)
Rated current: 20 A
Contacts: 5
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Male connector
har-flex Power M str 4P THR PL1 Sample
Article. No: 15 52 004 2701 333
Reflow soldering termination (THR)
Rated current: 20 A
Contacts: 4
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Male connector
har-flex Power M str 3P THR PL1 Sample
Article. No: 15 52 003 2701 333
Reflow soldering termination (THR)
Rated current: 20 A
Contacts: 3
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Male connector
har-flex Power M str 2P THR PL1 Sample
Article. No: 15 52 002 2701 333
Reflow soldering termination (THR)
Rated current: 26.5 A
Contacts: 2
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Male connector
har-flex Power M ang 12P THR PL1 400pcs
Article. No: 15 55 012 2701 000
Reflow soldering termination (THR)
Rated current: 19 A
Contacts: 12
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Male connector
har-flex Power M str 12P THR PL1 200pc
Article. No: 15 52 012 2701 000
Reflow soldering termination (THR)
Rated current: 19 A
Contacts: 12
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Male connector
har-flex Power M ang 5P THR PL1 400pcs
Article. No: 15 55 005 2701 000
Reflow soldering termination (THR)
Rated current: 22 A
Contacts: 5
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Male connector
har-flex Power M str 3P THR PL1 200pcs
Article. No: 15 52 003 2701 000
Reflow soldering termination (THR)
Rated current: 20 A
Contacts: 3
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Male connector
har-flex Power M str 6P THR PL1 200pcs
Article. No: 15 52 006 2701 000
Reflow soldering termination (THR)
Rated current: 20 A
Contacts: 6
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Male connector
har-flex Power M str 5P THR PL1 200pcs
Article. No: 15 52 005 2701 000
Reflow soldering termination (THR)
Rated current: 20 A
Contacts: 5
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Male connector
har-flex Power M ang 3P THR PL1 400pcs
Article. No: 15 55 003 2701 000
Reflow soldering termination (THR)
Rated current: 22 A
Contacts: 3
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Male connector
har-flex Power M str 2P THR PL1 200pcs
Article. No: 15 52 002 2701 000
Reflow soldering termination (THR)
Rated current: 26.5 A
Contacts: 2
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Male connector
har-flex Power M str 4P THR PL1 200pcs
Article. No: 15 52 004 2701 000
Reflow soldering termination (THR)
Rated current: 20 A
Contacts: 4
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Male connector
har-flex Power M ang 4P THR PL1 400pcs
Article. No: 15 55 004 2701 000
Reflow soldering termination (THR)
Rated current: 22 A
Contacts: 4
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Male connector
har-flex Power M ang 6P THR PL1 400pcs
Article. No: 15 55 006 2701 000
Reflow soldering termination (THR)
Rated current: 22 A
Contacts: 6
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Male connector
har-flex Power M ang 2P THR PL1 400pcs
Article. No: 15 55 002 2701 000
Reflow soldering termination (THR)
Rated current: 29 A
Contacts: 2
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Connection type - descending
Series - descending
Number of contacts - descending
Rated current - descending
Performance level - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 24 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends