US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
eShop
PCB connectors
...
har
-flex
®
har
-flex
®
Signal
Cable assemblies
Cable assemblies
6 to 100 poles
Contact spacing 1.27 mm
Strain relief is available
Filters
Core structure
Select a value
Reset filter
100x AWG 30
2
12x AWG 30
12
26x AWG 30
16
32x AWG 30
12
40x AWG 30
3
50x AWG 30
14
68x AWG 30
12
6x AWG 30
12
80x AWG 30
12
Connector 2
Select a value
Reset filter
Different connector direction
53
Female connector
95
Similar connector direction
42
With strain relief
53
har
-flex
®
95
Connector 1
Select a value
Reset filter
Female connector
95
With strain relief
53
har
-flex
®
95
Category
Select a value
Reset filter
System cabling
95
Specification
Select a value
Reset filter
Pre-assembled on both sides
95
Element
Select a value
Reset filter
Cable assemblies
95
Material (cable)
Select a value
Reset filter
PVC
95
Colour (cable)
Select a value
Reset filter
Grey
95
Type of cable
Select a value
Reset filter
Copper cable (flat)
95
Series
Select a value
Reset filter
har
-flex
®
95
Cable length
Select a value
Reset filter
from
0.1 m
0.12 m
0.2 m
0.3 m
0.5 m
0.8 m
1 m
1.5 m
to
0.1 m
0.12 m
0.2 m
0.3 m
0.5 m
0.8 m
1 m
1.5 m
0.1 m
30
0.12 m
1
0.2 m
31
0.3 m
3
0.5 m
27
0.8 m
1
1 m
1
1.5 m
1
Number of cores
Select a value
Reset filter
from
6
12
26
32
40
50
68
80
100
to
6
12
26
32
40
50
68
80
100
6
12
12
12
26
16
32
12
40
3
50
14
68
12
80
12
100
2
Unfortunately, no results were found for your search query
95 products
(of 95)
1/4
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Core structure-descending
Connector 2-descending
Connector 1-descending
Specification-descending
Cable assemblies
har-flex, 6p, with sr, PVC, L=500mm
Article. No: 33 15 243 0500 003
Pre-assembled on both sides
Copper cable (flat)
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
har-flex, 32p, with sr, PVC, L=500mm
Article. No: 33 15 243 0500 012
Pre-assembled on both sides
Copper cable (flat)
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
har-flex, 80p, with sr, PVC, L=500mm
Article. No: 33 15 243 0500 123
Pre-assembled on both sides
Copper cable (flat)
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
har-flex, 80p, with sr, PVC, L=100mm
Article. No: 33 15 243 0100 123
Pre-assembled on both sides
Copper cable (flat)
Cable length: 0.1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
har-flex, 6p, with sr, PVC, L=100mm
Article. No: 33 15 243 0100 001
Pre-assembled on both sides
Copper cable (flat)
Cable length: 0.1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
har-flex, 12p, with sr, PVC, L=200mm
Article. No: 33 15 243 0200 005
Pre-assembled on both sides
Copper cable (flat)
Cable length: 0.2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
har-flex, 26p, with sr, PVC, L=300mm
Article. No: 33 15 243 0300 066
Pre-assembled on both sides
Copper cable (flat)
Cable length: 0.3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
har-flex, 100p, with sr, PVC, L=200mm
Article. No: 33 15 243 0200 124
Pre-assembled on both sides
Copper cable (flat)
Cable length: 0.2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
har-flex, 32p, with sr, PVC, L=200mm
Article. No: 33 15 243 0200 011
Pre-assembled on both sides
Copper cable (flat)
Cable length: 0.2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
har-flex, 26p, with sr, PVC, L=200mm
Article. No: 33 15 243 0200 008
Pre-assembled on both sides
Copper cable (flat)
Cable length: 0.2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
har-flex, 32p, with sr, PVC, L=100mm
Article. No: 33 15 243 0100 010
Pre-assembled on both sides
Copper cable (flat)
Cable length: 0.1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
har-flex, 100p, with sr, PVC, L=100mm
Article. No: 33 15 243 0100 124
Pre-assembled on both sides
Copper cable (flat)
Cable length: 0.1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
har-flex, 26p, with sr, PVC, L=200mm
Article. No: 33 15 243 0200 065
Pre-assembled on both sides
Copper cable (flat)
Cable length: 0.2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
har-flex, 26p, with sr, PVC, L=1500mm
Article. No: 33 15 243 1500 089
Pre-assembled on both sides
Copper cable (flat)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
har-flex, 50p, with sr, PVC, L=200mm
Article. No: 33 15 243 0200 014
Pre-assembled on both sides
Copper cable (flat)
Cable length: 0.2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
har-flex, 50p, with sr, PVC, L=500mm
Article. No: 33 15 243 0500 015
Pre-assembled on both sides
Copper cable (flat)
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
har-flex, 68p, with sr, PVC, L=500mm
Article. No: 33 15 243 0500 122
Pre-assembled on both sides
Copper cable (flat)
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
har-flex, 68p, with sr, PVC, L=100mm
Article. No: 33 15 243 0100 122
Pre-assembled on both sides
Copper cable (flat)
Cable length: 0.1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
har-flex, 12p, with sr, PVC, L=100mm
Article. No: 33 15 243 0100 004
Pre-assembled on both sides
Copper cable (flat)
Cable length: 0.1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
har-flex, 26p, with sr, PVC, L=500mm
Article. No: 33 15 243 0500 009
Pre-assembled on both sides
Copper cable (flat)
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
har-flex, 68p, with sr, PVC, L=200mm
Article. No: 33 15 243 0200 122
Pre-assembled on both sides
Copper cable (flat)
Cable length: 0.2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
har-flex, 26p, with sr, PVC, L=100mm
Article. No: 33 15 243 0500 006
Pre-assembled on both sides
Copper cable (flat)
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
har-flex, 26p, with sr, PVC, L=100mm
Article. No: 33 15 243 0100 007
Pre-assembled on both sides
Copper cable (flat)
Cable length: 0.1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
har-flex, 50p, with sr, PVC, L=100mm
Article. No: 33 15 243 0100 013
Pre-assembled on both sides
Copper cable (flat)
Cable length: 0.1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
har-flex, 6p, with sr, PVC, L=200mm
Article. No: 33 15 243 0200 002
Pre-assembled on both sides
Copper cable (flat)
Cable length: 0.2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
har-flex, 12p, with sr, PVC, L=300mm
Article. No: 33 15 243 0300 102
Pre-assembled on both sides
Copper cable (flat)
Cable length: 0.3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
har-flex, 26p, with sr, PVC, L=1000mm
Article. No: 33 15 243 1000 034
Pre-assembled on both sides
Copper cable (flat)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
har-flex, 80p, with sr, PVC, L=200mm
Article. No: 33 15 243 0200 123
Pre-assembled on both sides
Copper cable (flat)
Cable length: 0.2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
har-flex, 50p, with sr, PVC, L=120mm
Article. No: 33 15 243 0120 080
Pre-assembled on both sides
Copper cable (flat)
Cable length: 0.12 m
Add to Wishlist
Remove from wishlist
Cable assemblies
har-flex, 40p, with sr, PVC, L=300mm
Article. No: 33 15 243 0300 103
Pre-assembled on both sides
Copper cable (flat)
Cable length: 0.3 m
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
4
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Core structure - descending
Connector 2 - descending
Connector 1 - descending
Specification - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 95 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends