Micro Card Edge 100pin S4 SMT sample

Image is for illustration purposes only. Please refer to product description.

Micro Card Edge 100pin S4 SMT sample

Connector, Connector, LCP, Black, Motherboard to daughtercard, Mezzanine, Reflow soldering termination (SMT), Rated current: 1.9A, Contacts: 100, Copper alloy, Au over Pd/Ni, Mating side, Sn/Ni, Termination side

Part number:  15 02 100 4601 333

  • Category Connector
  • Series Micro Card Edge
  • Element Connector
  • Termination method Reflow soldering termination (SMT)
  • Connection type
    Mezzanine
    Motherboard to daughtercard
  • Number of contacts 100
  • Pack contents Sample
  • Contact rows 2
  • Contact spacing (termination side) 0.8 mm
  • Rated current 1.9 A
  • Clearance distance ‌ 0.6 mm
  • Creepage distance ‌ 0.7 mm
  • Insulation resistance > 1.5 x 1010 Ω
  • Limiting temperature -55 ... +125 °C
  • Insertion force < 70 N
  • Withdrawal force > 30 N
  • Mating cycles ≥ 200
  • Test voltage Ur.m.s. 0.6 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • PCB thickness ‌1.6 mm +0.1 ‌
  • Material (insert) LCP
  • Colour (insert) Black
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Sn/Ni Termination side
    Au over Pd/Ni Mating side
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances No
  • Packaging size 1
  • Net weight 2.96 g
  • Country of origin China
  • European customs tariff number 85366990
  • eCl@ss 27440402 PCB connector