Matching Products
Matching Products NOVO
Combinables
2
Part Number: 21 03 111 2315
M12-S-PPI-CC-IDC-3P-ACOD-F-STR
M12-S-PPI-CC-IDC-3P-ACOD-F-STR

Imagem somente para efeito ilustrativo. Por favor observar a descrição do produto.

Properties Overview
Conector do cabo
Reto
Fêmea
Codificação A
Tecnologia de conexão HARAX®
Polímero de cristal líquido (LCP)
Liga de cobre Au sobre Ni Lado de conexão
Seção transversal do condutor: 0.14 ... 0.34 mm²
Zinco fundido
Outer PushPull
Grau de proteção: IP65 / IP67 condição conectada
Notes
Compare
Part Number: 21 03 111 2315
M12-S-PPI-CC-IDC-3P-ACOD-F-STR
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NOVO
Combinables
2
Detalhes do produto
Identification
  • Category Connectors
  • Series Circular connectors M12
  • Identification PushPull
  • Element Cable connector
  • Specification Straight
Version
  • Termination method HARAX® connection technology
  • Gender Female
  • Shielding Unshielded
  • Coding A-coding
  • Locking type Outer PushPull
Technical characteristics
  • Conductor cross-section 0.14 ... 0.34 mm²
  • Conductor cross-section [AWG] AWG 26 ... AWG 22
  • Wire outer diameter ≤ 1.6 mm
  • Rated voltage
    ‌ 48 V AC
    ‌ 60 V DC
  • Rated impulse voltage 1.5 kV
  • Pollution degree 3
  • Overvoltage category III
  • Insulation resistance >108 Ω
  • Contact resistance ≤ 10 mΩ
  • Limiting temperature -40 ... +85 °C
  • Mating cycles ≥ 100
  • Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
  • Cable diameter 2.9 ... 5.1 mm
  • Isolation group I (600 ≤ CTI)
Material properties
  • Material (insert) Liquid crystal polymer (LCP)
  • Material (contacts) Copper alloy
  • Surface (contacts) Au over Ni Mating side
  • Material (hood/housing) Zinc die-cast
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Specifications
    IEC 61076-2-101
    IEC 61076-2-010
Commercial data
  • Packaging size 1
  • Net weight 10 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140226746
  • eCl@ss 27440116 Circular connector (for field assembly)
  • ETIM EC002635
  • UNSPSC 24.0 39121413
Documentation
Data Sheet

Mostrar informação

Download Settings

Mostrar informação

Type Sheet

Mostrar informação

Download Settings

Mostrar informação

Product Declaration

Mostrar informação

Download Settings

Mostrar informação

Engineering Data
EPLAN Data Portal

Mostrar informação

Download

Mostrar informação

Further Documents
Asset Administration Shell

Mostrar informação

Download Settings

Mostrar informação

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare