Matching Products
Matching Products NEW
Successor Products
1
Device side / Panel feed through
4
Part number: 61 88 201 0580 00
M12 Ma 120° A-cod. IO 9h og 1.0m
M12 Ma 120° A-cod. IO 9h og 1.0m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on one side
Copper cable (round)
Cable length: 1 m
Notes
Compare
This product is not orderable anymore. You can use the successor 2137B700430100.
Part number: 61 88 201 0580 00
M12 Ma 120° A-cod. IO 9h og 1.0m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Successor Products
1
Device side / Panel feed through
4
Product Details
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Connector 1
    M12 A-coding
    Male Angled
  • Type of cable Copper cable (round)
Version
  • Cable length 1 m
  • Number of cores 4
  • Core structure 4x 0.34 mm²
  • Coding A-coding
Material properties
  • Material (cable) PVC
  • Colour (cable) Black
Commercial data
  • Packaging size 1
  • Net weight 1 g
  • Country of origin China
  • European customs tariff number 85444290
  • ETIM EC001855
  • eCl@ss 27060311 Assembled sensor actuator-line
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare