Matching Products
Matching Products NEW
Device side / Panel feed through
8
Part number: 21 33 A7A 8523 020
M12 L-coded Cable Assembly 2m
M12 L-coded Cable Assembly 2m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Notes
Compare
Part number: 21 33 A7A 8523 020
M12 L-coded Cable Assembly 2m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Device side / Panel feed through
8
Product Details
Part List
  • Part list details
    Connector 2
    Connector 1
    Type of cable
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    M12 L-coding
    Male Straight
  • Connector 2
    M12 L-coding
    Female Straight
  • Type of cable Copper cable (round)
Version
  • Cable length 2 m
  • Number of cores 5
  • Core structure 5x 1.5 mm²
  • Coding L-coding
Technical characteristics
  • Limiting temperature -40 ... +80 °C
Material properties
  • Material (cable) PVC
  • Colour (cable) Grey
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
    Naphthalene
Commercial data
  • Packaging size 1
  • Net weight 379 g
  • Country of origin Romania
  • European customs tariff number 85444290
  • GTIN 5713140266520
  • ETIM EC002599
  • eCl@ss 27060311 Assembled sensor actuator-line
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare