Matching Products
Matching Products NEW
Device side / Panel feed through
4
Part number: 21 33 A70 0524 015
M12 L-coded Cable Assembly 1,5m
M12 L-coded Cable Assembly 1,5m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on one side
Copper cable (round)
Cable length: 1.5 m
Notes
Compare
Part number: 21 33 A70 0524 015
M12 L-coded Cable Assembly 1,5m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Device side / Panel feed through
4
Product Details
Part List
  • Part list details
    Connector 1
    Type of cable
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Connector 1
    M12 L-coding
    Female Straight
  • Type of cable Copper cable (round)
Version
  • Cable length 1.5 m
  • Number of cores 5
  • Core structure 5x 2.5 mm²
  • Coding L-coding
Technical characteristics
  • Limiting temperature -40 ... +80 °C
Material properties
  • Material (cable) PVC
  • Colour (cable) Grey
Commercial data
  • Packaging size 1
  • Net weight 380 g
  • Country of origin Romania
  • European customs tariff number 85444290
  • GTIN 5713140240247
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare