M12 L-coded Cable Assembly 10m

Image is for illustration purposes only. Please refer to product description.

M12 L-coded Cable Assembly 10m

Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 10 m

Part number:  21 33 A7A 8523 100

  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    M12 L-coding
    Male Straight
  • Connector 2
    M12 L-coding
    Female Straight
  • Type of cable Copper cable (round)
  • Cable length 10 m
  • Number of cores 5
  • Core structure 5x 1.5 mm²
  • Coding L-coding
  • Limiting temperature -40 ... +80 °C
  • Material (cable) PVC
  • Colour (cable) Grey
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Nickel
    Lead
    Naphthalene
  • Packaging size 1
  • Net weight 1,385 g
  • Country of origin Romania
  • European customs tariff number 85444290
  • eCl@ss 27060390 Ready-made data cable (unspecified)
  • Type sheet
  • Product Declaration Certificate

Topics & Trends