M12 DeviceNet P+S A-cod st/st m/f 15,0m

Image is for illustration purposes only. Please refer to product description.

M12 DeviceNet P+S A-cod st/st m/f 15,0m

Copper cable, (round), Pre-assembled on both sides, Cable length: 15 m

Part number:  21 34 787 5572 150

  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    M12 A-coding
    Male Straight
  • Connector 2
    M12 A-coding
    Female Straight
  • Type of cable Copper cable (round)
  • Cable length 15 m
  • Number of cores 4
  • Core structure
    2x AWG 22
    2x AWG 24
  • Coding A-coding
  • Limiting temperature -25 ... +80 °C
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Black
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • Packaging size 1
  • Net weight 1 g
  • Country of origin Czechia
  • European customs tariff number 85444290
  • eCl@ss 27060390 Ready-made data cable (unspecified)

Topics & Trends