Matching Products
Matching Products NEW
Alternatives
1
Part number: 21 34 750 0820 250
M12 A-coded 8Pol st/- f/- shld PVC 25m
M12 A-coded 8Pol st/- f/- shld PVC 25m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Copper cable (round)
Cable assemblies
Pre-assembled on one side
Cable length: 25 m
Notes
Compare
All functionalities, price and availability after sign in.
Part number: 21 34 750 0820 250
M12 A-coded 8Pol st/- f/- shld PVC 25m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Alternatives
1
Product Details
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Connector 1
    M12 A-coding
    Female Straight
  • Type of cable Copper cable (round)
Version
  • Cable length 25 m
  • Shielding Shielded
  • Number of cores 8
  • Core structure 8x 0.25 mm²
  • Coding A-coding
Technical characteristics
  • Limiting temperature -25 ... +80 °C
Material properties
  • Material (cable) PVC
  • Colour (cable) Grey
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Commercial data
  • Packaging size 1
  • Country of origin Germany
  • European customs tariff number 85444290
  • eCl@ss 27060311 Assembled sensor actuator-line
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

We care for your feedback.
How do you like our redesigned product page?
0
Compare
Compare products
Compare