Matching Products
Matching Products NEW
Device side / Panel feed through
7
Part number: 21 34 D27 7572 010
M12 A-cod an/an m/f Can 1.0m
M12 A-cod an/an m/f Can 1.0m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Notes
Compare
Part number: 21 34 D27 7572 010
M12 A-cod an/an m/f Can 1.0m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Device side / Panel feed through
7
Product Details
Part List
  • Part list details
    Connector 2
    Connector 1
    Type of cable
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    M12 A-coding
    Male Angled
  • Connector 2
    M12 A-coding
    Female Angled
  • Type of cable Copper cable (round)
Version
  • Cable length 1 m
  • Number of cores 5
  • Shielding Shielded
  • Coding A-coding
Technical characteristics
  • Limiting temperature -30 ... +80 °C
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Violet
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 567c8b78-5fa0-43aa-a4c0-beb9d99b7769
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Commercial data
  • Packaging size 10
  • Net weight 88 g
  • Country of origin Germany
  • European customs tariff number 85444290
  • GTIN 5713140265660
  • ETIM EC002599
  • eCl@ss 27060311 Assembled sensor actuator-line
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare