M12 A-cod an/an m/f Can 0.5m

Image is for illustration purposes only. Please refer to product description.

M12 A-cod an/an m/f Can 0.5m

Copper cable, (round), Pre-assembled on both sides, Cable length: 0.5 m

Part number:  21 34 D27 7572 005

  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    M12 A-coding
    Male Angled
    Shielded
  • Connector 2
    M12 A-coding
    Female Angled
    Shielded
  • Type of cable Copper cable (round)
  • Cable length 0.5 m
  • Number of cores 5
  • Coding A-coding
  • Limiting temperature -30 ... +80 °C
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Violet
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • Packaging size 10
  • Net weight 50 g
  • Country of origin Germany
  • European customs tariff number 85444290
  • eCl@ss 27060390 Ready-made data cable (unspecified)

Topics & Trends