Matching Products
Matching Products NEW
Alternatives
2
Part number: 21 34 750 0838 200
M12 A-cod 8-pol st/- f/ shld. PUR 20m
M12 A-cod 8-pol st/- f/ shld. PUR 20m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Copper cable (round)
Cable assemblies
Pre-assembled on one side
Cable length: 20 m
Notes
Compare
All functionalities, price and availability after sign in.
Part number: 21 34 750 0838 200
M12 A-cod 8-pol st/- f/ shld. PUR 20m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Alternatives
2
Product Details
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Connector 1
    M12 A-coding
    Female Straight
  • Type of cable Copper cable (round)
Version
  • Cable length 20 m
  • Shielding Shielded
  • Number of cores 8
  • Core structure 8x 0.25 mm²
  • Coding A-coding
Technical characteristics
  • Limiting temperature -25 ... +80 °C
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Black
Commercial data
  • Packaging size 1
  • Net weight 1,228 g
  • Country of origin Czechia
  • European customs tariff number 85444290
  • eCl@ss 27060311 Assembled sensor actuator-line
Documentation
Type Sheet

Show information

Download Settings

Show information

We care for your feedback.
How do you like our redesigned product page?
0
Compare
Compare products
Compare