Matching Products
Matching Products NEW
Part number: 21 34 75D 2568 050
M12 A-cod 5-pol st/an f/m PUR shld. 5,0m
M12 A-cod 5-pol st/an f/m PUR shld. 5,0m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Copper cable (round)
Cable assemblies
Pre-assembled on both sides
Cable length: 5 m
Notes
Compare
All functionalities, price and availability after sign in.
Part number: 21 34 75D 2568 050
M12 A-cod 5-pol st/an f/m PUR shld. 5,0m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    M12 A-coding
    Male Angled
  • Connector 2
    M12 A-coding
    Female Straight
  • Type of cable Copper cable (round)
Version
  • Cable length 5 m
  • Shielding Shielded
  • Number of cores 5
  • Core structure 5x 0.34 mm²
  • Coding A-coding
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Black
Commercial data
  • Packaging size 1
  • Country of origin Germany
  • European customs tariff number 85444290
  • eCl@ss 27060390 Ready-made data cable (unspecified)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

We care for your feedback.
How do you like our redesigned product page?
0
Compare
Compare products
Compare