myHARTING Login
Konfiguraattorit
製品
製品
Industrial connectors / Han
®
丸型コネクタ
デバイスコネクティビティ
産業用イーサネットスイッチ
操作用インターフェイス
エレクトロモビリティ用の充電装置
工具
カスタマイズソリューション
ケーブルアセンブリとバルクケーブル
myHARTING
ダウンロード/カタログの注文
ダウンロード/カタログの注文
Lataa PDF katalogi
Lataa tuotetiedot ePLAN
Lataa tuotetiedot Zuken E3series
HARTING YouTube kanava
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
Device side / Panel feed through
4
no data available
eShop
...
Miscellaneous
Customised solutions
21 35 010 0406 010
Osanumero: 21 35 010 0406 010
M12 A-cod 4-pol st/- m/- PUR 1m
Kuva on suuntaa antava, tarkista tuotteen kuvaus.
Properties Overview
Cable assemblies
Pre-assembled on one side
Copper cable (round)
Cable length: 1 m
Notes
Compare
Osanumero: 21 35 010 0406 010
M12 A-cod 4-pol st/- m/- PUR 1m
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
Device side / Panel feed through
4
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
tuotteen yksityiskohdat
Identification
Category
System cabling
Series
Circular connectors M12
Element
Cable assemblies
Specification
Pre-assembled on one side
Connector 1
M12 A-coding
Male Straight
Type of cable
Copper cable (round)
Version
Cable length
1 m
Number of cores
4
Core structure
4x 0.34 mm²
Coding
A-coding
Material properties
Material (cable)
PUR (polyurethane)
Colour (cable)
Yellow
Commercial data
Packaging size
1
Net weight
50 g
Country of origin
Mexico
GTIN
5713140812529
eCl@ss
27060311 Assembled sensor actuator-line
UNSPSC 24.0
26121604
Downloads
Download Package
Documentation
Data Sheet
Näytä tiedot
Piilota tiedot
Download Settings
PDF (Portuguese_PT)
PDF (Spanish_MX)
PDF (체코어)
PDF (독일어)
PDF (프랑스어)
PDF (이탈리아어)
PDF (한국어)
PDF (스페인어)
PDF (네덜란드어)
PDF (덴마크어)
PDF (영어)
PDF (스웨덴어)
PDF (폴란드어)
PDF (터키어)
PDF (중국어 번체)
PDF (중국어 간체)
Lataa
Näytä tiedot
Piilota tiedot
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Type Sheet
Näytä tiedot
Piilota tiedot
Download Settings
PDF
CGM
DXF
Lataa
Näytä tiedot
Piilota tiedot
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Further Documents
Asset Administration Shell
Näytä tiedot
Piilota tiedot
Download Settings
AAS
Lataa
Näytä tiedot
Piilota tiedot
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Sulje
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare