M12 A 4pol m/f st/st PUR shld 1mt.

Image is for illustration purposes only. Please refer to product description.

M12 A 4pol m/f st/st PUR shld 1mt.

Copper cable, (round), Pre-assembled on both sides, Cable length: 1 m

Part number:  21 34 787 5474 010

  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    M12 A-coding
    Male Straight
    Shielded
  • Connector 2
    M12 A-coding
    Female Straight
    Shielded
  • Type of cable Copper cable (round)
  • Cable length 1 m
  • Number of cores 4
  • Core structure 4x 0.34 mm²
  • Coding A-coding
  • Limiting temperature -25 ... +80 °C
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Black
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances No
  • Packaging size 10
  • Net weight 66.6 g
  • Country of origin Czechia
  • European customs tariff number 85444290
  • eCl@ss 27060390 Ready-made data cable (unspecified)

Topics & Trends