LOCFIELD 0.3m al, 0.6m tl, Ø 3mm, SMA,EU

Image is for illustration purposes only. Please refer to product description.

LOCFIELD 0.3m al, 0.6m tl, Ø 3mm, SMA,EU

LOCFIELD 0.3m al, 0.6m tl, Ø 3mm, SMA,EU

Part number:  20 93 610 1100 30

  • Series Ha-VIS LOCFIELD®
  • Element Antenna
  • Termination method Direct coax cable (0.6 m) with SMA connector, diameter 3 mm
  • Operating temperature -20 ... +65 °C
  • Storage temperature -40 ... +85 °C
  • Degree of protection acc. to IEC 60529 IP65
  • Cable length 0.6 m
  • Cable diameter 3 mm
  • Frequency 865 ... 868 MHz
  • Impedance ‌50 Ω
  • Polarisation Linear
  • Gain -7 dBi
  • Opening angle 360 °
  • Transmitting power ‌2 W
  • Packaging size 1
  • Net weight 37.8 g
  • Country of origin Germany
  • European customs tariff number 85291069