Han® 3 A RJ45 + 3x 300 V / 16 A
  • Data transmission up to 10 Gbit/s
  • + 3x 300 V / 16 A
  • Quick connection requires no tools
  • Thermoplastic or metal hoods/housings
  • IP65 / IP67
Subcategories
Filters
  • Series
    Select a value Reset filter
    • RJ45 Hybrid
      4
  • Element
    Select a value Reset filter
    • Cable connector
      2
    • Panel feed through
      2
  • Specification
    Select a value Reset filter
    • Straight
      2
  • Type of hood/housing
    Select a value Reset filter
    • Hood
      2
  • Number of contacts
    Select a value Reset filter
    • 8
      4
  • Conductor cross-section
    Select a value Reset filter
    • 0.08 ... 0.22 mm² Stranded
      4
Compare
0
Sort by
Filters
0

Topics & Trends