Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
eShop News
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Local Distributors
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING Sweden
HARTING Sweden Overview
About HARTING Sweden
Contact HARTING in Sweden
HARTING worldwide
Careers
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
Local distributors
Sweden (English (GB))
eShop
Interface connectors
...
HARTING RJ Industrial
®
Ethernet data interfaces
har
-port Service interfaces
USB
USB
According to USB 2.0 / USB 3.0 specification
Filters
Series
Select a value
Reset filter
USB
3
har
-port
58
Element
Select a value
Reset filter
Cable assemblies
3
Service interfaces
58
Specification
Select a value
Reset filter
Pre-assembled on both sides
3
USB 2.0
37
USB 3.0
21
Type of cable
Select a value
Reset filter
Copper cable (round)
3
Rated current
Select a value
Reset filter
from
5 A
to
5 A
5 A
6
Number of contacts
Select a value
Reset filter
from
24
to
24
24
3
Data rate
Select a value
Reset filter
≤ 20 Gbit/s
3
Shielding
Select a value
Reset filter
Fully shielded, 360° shielding contact
5
Shielded
3
Material (hood/housing)
Select a value
Reset filter
Polyamide (PA)
58
Number of cores
Select a value
Reset filter
from
24
to
24
24
3
Core structure
Select a value
Reset filter
2x AWG 24/7
5
2x AWG 28/7
5
4x AWG 28/7
5
Cable diameter
Select a value
Reset filter
4.5 mm ± 0.2 mm
3
5.8 mm
5
Cable length
Select a value
Reset filter
from
0.15 m
0.4 m
0.5 m
1 m
1.5 m
2 m
3 m
4 m
5 m
to
0.15 m
0.4 m
0.5 m
1 m
1.5 m
2 m
3 m
4 m
5 m
0.15 m
1
0.4 m
1
0.5 m
10
1 m
10
1.5 m
8
2 m
7
3 m
7
4 m
2
5 m
4
Material (cable)
Select a value
Reset filter
PVC
8
Connector 1
Select a value
Reset filter
IP20
3
IP20 USB 3.0
5
Male
3
Type A
5
Type C
3
USBC 3.2 Gen. 2x2
3
Connector 2
Select a value
Reset filter
IP20
3
IP20 USB 3.0
5
Male
3
Type A
5
Type C
3
USBC 3.2 Gen. 2x2
3
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
3
Requirement set with Hazard Levels
Select a value
Reset filter
R26
3
Unfortunately, no results were found for your search query
61 products
(of 61)
1/3
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Element-descending
Specification-descending
Type of cable-descending
Rated current-descending
Service interfaces
har-port USB 2.0 A-A, PFT
Article. No: 09 45 452 1901
USB 2.0
Connection type: Type A jack - type A jack
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 3.0 A-A; PFT
Article. No: 09 45 452 1902
USB 3.0
Connection type: Type A jack - type A jack
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 2.0 A-A; PFT 0,5m cable
Article. No: 09 45 452 1920
USB 2.0
Cable length: 0.5 m
Connection type: Type A jack - type A connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 2.0 A-A ; PFT black
Article. No: 09 45 452 1903
USB 2.0
Connection type: Type A jack - type A jack
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 3.0 A-A PFT black
Article. No: 09 45 452 1904
USB 3.0
Connection type: Type A jack - type A jack
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 2.0 A-A; PFT 1,5m cable
Article. No: 09 45 452 1922
USB 2.0
Cable length: 1.5 m
Connection type: Type A jack - type A connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 3.0 A-A PFT white
Article. No: 09 45 452 1919
USB 3.0
Connection type: Type A jack - type A jack
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 2.0 A-A; PFT 1,0m cable
Article. No: 09 45 452 1921
USB 2.0
Cable length: 1 m
Connection type: Type A jack - type A connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 2.0 A-A ; PFT white
Article. No: 09 45 452 1918
USB 2.0
Connection type: Type A jack - type A jack
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 2.0 A-A; PFT 0,40m cable
Article. No: 09 45 452 1928
USB 2.0
Cable length: 0.4 m
Connection type: Type A jack - type A connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 2.0 2x A - Mini-B 1m
Article. No: 09 45 452 1981
USB 2.0
Cable length: 1 m
Connection type: 2x type A jack - type mini B connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 2.0 A-A; PFT 2,0m cable
Article. No: 09 45 452 1923
USB 2.0
Cable length: 2 m
Connection type: Type A jack - type A connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port 2x USB 2.0 A-A; 0,5m cable
Article. No: 09 45 452 1950
USB 2.0
Cable length: 0.5 m
Connection type: 2x type A jack - type A connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 2.0 B-B ;PFT 0,5m cable
Article. No: 09 45 452 1910
USB 2.0
Cable length: 0.5 m
Connection type: Type B jack - type B connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 3.0 A-A PFT cable 1,0m
Article. No: 09 45 452 1931
USB 3.0
Cable length: 1 m
Connection type: Type A jack - type A connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 2.0 A-A; PFT 3,0m cable
Article. No: 09 45 452 1924
USB 2.0
Cable length: 3 m
Connection type: Type A jack - type A connector
Add to Wishlist
Remove from wishlist
Service interfaces
USB 3.0 IP20 cable 1,0m, 2x type A 1:1
Article. No: 09 45 145 2931
USB 3.0
Fully shielded, 360° shielding contact
Cable length: 1 m
Connection type: Type A connector - type A connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 3.0 A-A PFT cable 0,5m
Article. No: 09 45 452 1930
USB 3.0
Cable length: 0.5 m
Connection type: Type A jack - type A connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 2.0 A-A PFT black 0,5m
Article. No: 09 45 452 1960
USB 2.0
Cable length: 0.5 m
Connection type: Type A jack - type A connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 2.0 B-A coupler silver
Article. No: 09 45 452 1906
USB 2.0
Connection type: Type B jack - type A jack
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 2.0 A-A; PFT 5,0m cable
Article. No: 09 45 452 1925
USB 2.0
Cable length: 5 m
Connection type: Type A jack - type A connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 2.0 A-A; PFT 0,15m cable
Article. No: 09 45 452 1927
USB 2.0
Cable length: 0.15 m
Connection type: Type A jack - type A connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 2.0 B-B ;PFT 1,0m cable
Article. No: 09 45 452 1911
USB 2.0
Cable length: 1 m
Connection type: Type B jack - type B connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 2.0 A-A PFT black 1,0m
Article. No: 09 45 452 1961
USB 2.0
Cable length: 1 m
Connection type: Type A jack - type A connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port 2x USB 2.0 A-A 1,5m cable
Article. No: 09 45 452 1952
USB 2.0
Cable length: 1.5 m
Connection type: 2x type A jack - type A connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 2.0 A-B coupler silver
Article. No: 09 45 452 1905
USB 2.0
Connection type: Type A jack - type B jack
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 2.0 B-B PFT cable; 1,5m
Article. No: 09 45 452 1912
USB 2.0
Cable length: 1.5 m
Connection type: Type B jack - type B connector
Add to Wishlist
Remove from wishlist
Service interfaces
USB 3.0 IP20 cable 2,0m, 2x type A 1:1
Article. No: 09 45 145 2933
USB 3.0
Fully shielded, 360° shielding contact
Cable length: 2 m
Connection type: Type A connector - type A connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 3.0 A-A PFT black 2,0m
Article. No: 09 45 452 1973
USB 3.0
Cable length: 2 m
Connection type: Type A jack - type A connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 3.0 A-A PFT cable 1,5m
Article. No: 09 45 452 1932
USB 3.0
Cable length: 1.5 m
Connection type: Type A jack - type A connector
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Element - descending
Specification - descending
Type of cable - descending
Rated current - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 61 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends