Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Distributors South America
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface Connectors
Industrial Ethernet solutions
PCB connectors
System cabling
Customized Solutions
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
Sustainability
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
HARTING Mobile Applications
Customer Information
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
myHARTING
Contacts HARTING Brazil
Brazil (English)
eShop
Interface connectors
...
D-Sub Subminiature D connectors
Cable connector
Connector Standard
Connector Standard
Up to 50 contacts
Machined or stamped contacts
Filters
Series
Select a value
Reset filter
D-Sub
128
Identification
Select a value
Reset filter
Standard
128
Element
Select a value
Reset filter
Connector
128
Description of the contact
Select a value
Reset filter
Stamped
65
Straight
110
Turned
45
Termination method
Select a value
Reset filter
Crimp termination
18
IDC insulation displacement termination
45
Solder cup termination
48
Wrap termination
17
Rated current
Select a value
Reset filter
from
2 A
6.5 A
7.5 A
to
2 A
6.5 A
7.5 A
2 A
45
6.5 A
20
7.5 A
45
Number of contacts
Select a value
Reset filter
from
9
15
25
37
50
to
9
15
25
37
50
9
29
15
30
25
28
37
27
50
14
Conductor cross-section
Select a value
Reset filter
0.09 ... 0.13 mm²
45
0.09 ... 0.82 mm²
18
0.5 mm²
28
0.5 mm² max.
20
Conductor cross-section
Select a value
Reset filter
AWG 20
43
AWG 20 max.
5
AWG 28 ... AWG 18
18
AWG 28 ... AWG 26
45
Performance level
Select a value
Reset filter
2
58
3
52
acc. to CECC 75301-802
58
Gender
Select a value
Reset filter
Female
66
Male
62
Locking type
Select a value
Reset filter
Fixing flange with feed through hole Ø 3.1 mm
83
Fixing flange with thread 4-40 UNC
24
Fixing flange with thread M3
21
Material (insert)
Select a value
Reset filter
Shell: Plated steel
100
Shell: steel, tin plated
28
Thermoplastic resin, glass-fibre filled (PBTP)
128
Size
Select a value
Reset filter
D-Sub 1
29
D-Sub 2
30
D-Sub 3
28
D-Sub 4
27
D-Sub 5
14
Wire outer diameter
Select a value
Reset filter
from
2.4 mm
to
2.4 mm
2.4 mm
10
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
47
Requirement set with Hazard Levels
Select a value
Reset filter
R26
47
Unfortunately, no results were found for your search query
128 products
(of 128)
1/5
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Identification-descending
Element-descending
Description of the contact-descending
Termination method-descending
Connector
D-Sub crimp 9-pole female assembly
Article. No: 09 67 009 4701
Crimp termination
Female
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 9
Conductor cross-section: 0.09 ... 0.82 mm²
Add to Wishlist
Remove from wishlist
Connector
D-Sub crimp 9-pole male assembly
Article. No: 09 67 009 5601
Crimp termination
Male
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 9
Conductor cross-section: 0.09 ... 0.82 mm²
Add to Wishlist
Remove from wishlist
Connector
D-Sub crimp 15-pole male assembly
Article. No: 09 67 015 5601
Crimp termination
Male
Size: D-Sub 2
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 15
Conductor cross-section: 0.09 ... 0.82 mm²
Add to Wishlist
Remove from wishlist
Connector
D-Sub crimp 25-pole male assembly
Article. No: 09 67 025 5601
Crimp termination
Male
Size: D-Sub 3
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 25
Conductor cross-section: 0.09 ... 0.82 mm²
Add to Wishlist
Remove from wishlist
Connector
D-Sub crimp 25-pole female assembly
Article. No: 09 67 025 4701
Crimp termination
Female
Size: D-Sub 3
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 25
Conductor cross-section: 0.09 ... 0.82 mm²
Add to Wishlist
Remove from wishlist
Connector
D-Sub crimp 15-pole female assembly
Article. No: 09 67 015 4701
Crimp termination
Female
Size: D-Sub 2
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 15
Conductor cross-section: 0.09 ... 0.82 mm²
Add to Wishlist
Remove from wishlist
Connector
D-Sub crimp 37-pole male assembly
Article. No: 09 67 037 5601
Crimp termination
Male
Size: D-Sub 4
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 37
Conductor cross-section: 0.09 ... 0.82 mm²
Add to Wishlist
Remove from wishlist
Connector
D SUB FE STAMPED SOLDER CUP 9P PL3
Article. No: 09 67 209 4704
Solder cup termination
Rated current: 6.5 A
Female
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Grey
Contacts: 9
Conductor cross-section: 0.5 mm²
Add to Wishlist
Remove from wishlist
Connector
D SUB MA STAMPED SOLDER CUP 9P PL3
Article. No: 09 67 209 5604
Solder cup termination
Rated current: 6.5 A
Male
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Grey
Contacts: 9
Conductor cross-section: 0.5 mm²
Add to Wishlist
Remove from wishlist
Connector
D-SUB 9F-IDC
Article. No: 09 66 118 6500
IDC insulation displacement termination
Rated current: 2 A
Female
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 9
Conductor cross-section: 0.09 ... 0.13 mm²
Add to Wishlist
Remove from wishlist
Connector
DSUB SV FE TSDC 09P AU2
Article. No: 09 67 009 4715
Solder cup termination
Rated current: 7.5 A
Female
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, tin plated
White
Contacts: 9
Conductor cross-section: 0.5 mm² max.
Add to Wishlist
Remove from wishlist
Connector
D-Sub crimp 37-pole female assembly
Article. No: 09 67 037 4701
Crimp termination
Female
Size: D-Sub 4
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 37
Conductor cross-section: 0.09 ... 0.82 mm²
Add to Wishlist
Remove from wishlist
Connector
D SUB FE STAMPED SOLDER CUP 9P AU2
Article. No: 09 67 209 4715
Solder cup termination
Rated current: 6.5 A
Female
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Grey
Contacts: 9
Conductor cross-section: 0.5 mm²
Add to Wishlist
Remove from wishlist
Connector
DSUB SV MA TSDC 09P AU2
Article. No: 09 67 009 5615
Solder cup termination
Rated current: 7.5 A
Male
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, tin plated
White
Contacts: 9
Conductor cross-section: 0.5 mm² max.
Add to Wishlist
Remove from wishlist
Connector
D SUB MA STAMPED SOLDER CUP 9P AU2
Article. No: 09 67 209 5615
Solder cup termination
Rated current: 6.5 A
Male
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Grey
Contacts: 9
Conductor cross-section: 0.5 mm²
Add to Wishlist
Remove from wishlist
Connector
DSUB SV FE TSDC 09P AU3
Article. No: 09 67 009 4704
Solder cup termination
Rated current: 7.5 A
Female
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, tin plated
White
Contacts: 9
Conductor cross-section: 0.5 mm² max.
Add to Wishlist
Remove from wishlist
Connector
D-SUB 9M-IDC
Article. No: 09 66 128 6700
IDC insulation displacement termination
Rated current: 2 A
Male
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 9
Conductor cross-section: 0.09 ... 0.13 mm²
Add to Wishlist
Remove from wishlist
Connector
DSUB SV MA TSDC 09P AU3
Article. No: 09 67 009 5604
Solder cup termination
Rated current: 7.5 A
Male
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, tin plated
White
Contacts: 9
Conductor cross-section: 0.5 mm² max.
Add to Wishlist
Remove from wishlist
Connector
D SUB MA STAMPED SOLDER CUP 15 PL3
Article. No: 09 67 215 5604
Solder cup termination
Rated current: 6.5 A
Male
Size: D-Sub 2
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Grey
Contacts: 15
Conductor cross-section: 0.5 mm²
Add to Wishlist
Remove from wishlist
Connector
D-Sub crimp 50-pole male assembly
Article. No: 09 67 050 5601
Crimp termination
Male
Size: D-Sub 5
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 50
Conductor cross-section: 0.09 ... 0.82 mm²
Add to Wishlist
Remove from wishlist
Connector
D SUB MA STAMPED SOLDER CUP 15 AU2
Article. No: 09 67 215 5615
Solder cup termination
Rated current: 6.5 A
Male
Size: D-Sub 2
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Grey
Contacts: 15
Conductor cross-section: 0.5 mm²
Add to Wishlist
Remove from wishlist
Connector
D SUB MA STAMPED SOLDER CUP 25 PL3
Article. No: 09 67 225 5604
Solder cup termination
Rated current: 6.5 A
Male
Size: D-Sub 3
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Grey
Contacts: 25
Conductor cross-section: 0.5 mm²
Add to Wishlist
Remove from wishlist
Connector
D SUB FE STAMPED SOLDER CUP 25 AU2
Article. No: 09 67 225 4715
Solder cup termination
Rated current: 6.5 A
Female
Size: D-Sub 3
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Grey
Contacts: 25
Conductor cross-section: 0.5 mm²
Add to Wishlist
Remove from wishlist
Connector
D-Sub crimp 50-pole female assembly
Article. No: 09 67 050 4701
Crimp termination
Female
Size: D-Sub 5
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 50
Conductor cross-section: 0.09 ... 0.82 mm²
Add to Wishlist
Remove from wishlist
Connector
DSUB SV FE TSDC 15P AU2
Article. No: 09 67 015 4715
Solder cup termination
Rated current: 7.5 A
Female
Size: D-Sub 2
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, tin plated
White
Contacts: 15
Conductor cross-section: 0.5 mm² max.
Add to Wishlist
Remove from wishlist
Connector
DSUB SV MA TSDC 25P AU2
Article. No: 09 67 025 5615
Solder cup termination
Rated current: 7.5 A
Male
Size: D-Sub 3
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, tin plated
White
Contacts: 25
Conductor cross-section: 0.5 mm² max.
Add to Wishlist
Remove from wishlist
Connector
D-SUB 25F-IDC
Article. No: 09 66 318 6500
IDC insulation displacement termination
Rated current: 2 A
Female
Size: D-Sub 3
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 25
Conductor cross-section: 0.09 ... 0.13 mm²
Add to Wishlist
Remove from wishlist
Connector
D SUB MA STAMPED SOLDER CUP 25 AU2
Article. No: 09 67 225 5615
Solder cup termination
Rated current: 6.5 A
Male
Size: D-Sub 3
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Grey
Contacts: 25
Conductor cross-section: 0.5 mm²
Add to Wishlist
Remove from wishlist
Connector
DSUB SV MA TSDC 15P AU2
Article. No: 09 67 015 5615
Solder cup termination
Rated current: 7.5 A
Male
Size: D-Sub 2
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, tin plated
White
Contacts: 15
Conductor cross-section: 0.5 mm² max.
Add to Wishlist
Remove from wishlist
Connector
D SUB FE STAMPED SOLDER CUP 25 PL3
Article. No: 09 67 225 4704
Solder cup termination
Rated current: 6.5 A
Female
Size: D-Sub 3
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Grey
Contacts: 25
Conductor cross-section: 0.5 mm²
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
5
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Identification - descending
Element - descending
Description of the contact - descending
Termination method - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 128 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends