Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
SPE: The Infrastructure for IIoT
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
One Touch Point (Markets)
One Touch Point (Markets) Overview
Transportation
Machinery – Machine tools
Machinery – Plastics
Robotics
Automation
Wind energy
Automotive
Energy Distribution and Storage
Data Centres
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
White paper
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
HARTING in ANZ-Contact Us
Sales Contact in ANZ
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Customer Testimonials
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
Schneider Electric Partnership Series
Where to Buy in ANZ
Where to Buy in ANZ Overview
Local Distributors
Electrical wholesalers
myHARTING
Mining
Australia (English (GB))
eShop
Industrial connectors / Han
®
Series
...
Han
®
S
Han
®
S 120
System cables
System cables
Filters
Category
Select a value
Reset filter
System cabling
15
Rated current
Select a value
Reset filter
from
73 A
98 A
129 A
to
73 A
98 A
129 A
73 A
5
98 A
5
129 A
5
Rated voltage
Select a value
Reset filter
from
1,500 V
to
1,500 V
1,500 V
15
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP20 unmated condition (1500 V DC; 1000 V AC)
15
IP40 mated condition
15
Series
Select a value
Reset filter
Han
®
S
15
Element
Select a value
Reset filter
Cable assemblies
15
Specification
Select a value
Reset filter
Pre-assembled on both sides
12
Pre-assembled on one side
3
Cable length
Select a value
Reset filter
from
0.2 m
0.3 m
0.4 m
0.5 m
5 m
to
0.2 m
0.3 m
0.4 m
0.5 m
5 m
0.2 m
3
0.3 m
3
0.4 m
3
0.5 m
3
5 m
3
Number of cores
Select a value
Reset filter
from
1
to
1
1
15
Unfortunately, no results were found for your search query
15 products
(of 15)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Rated current-descending
Rated voltage-descending
Degree of protection acc. to IEC 60529-descending
Series-descending
Cable assemblies
Han S 120 CA c-b/r 25mm², 0.5m
Article. No: 33 50 656 6248 005
Pre-assembled on both sides
Copper cable (round)
Oil resistant, High fuel resistance, Resistance to ozone, Weathering resistant
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han S 120 CA c-b/r 10mm², 0.5m
Article. No: 33 50 656 6258 005
Pre-assembled on both sides
Copper cable (round)
Oil resistant, High fuel resistance, Resistance to ozone, Weathering resistant
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han S 120 CA c-b/r 25mm², 0.3m
Article. No: 33 50 656 6248 003
Pre-assembled on both sides
Copper cable (round)
Oil resistant, High fuel resistance, Resistance to ozone, Weathering resistant
Cable length: 0.3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han S 120 CA c-b/r 10mm², 0.2m
Article. No: 33 50 656 6258 002
Pre-assembled on both sides
Copper cable (round)
Oil resistant, High fuel resistance, Resistance to ozone, Weathering resistant
Cable length: 0.2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han S 120 CA c-b/r 16mm², 0.4m
Article. No: 33 50 656 6250 004
Pre-assembled on both sides
Copper cable (round)
Oil resistant, High fuel resistance, Resistance to ozone, Weathering resistant
Cable length: 0.4 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han S 120 CA c-bu/- 25mm², 5m
Article. No: 33 50 640 0248 050
Pre-assembled on one side
Copper cable (round)
Oil resistant, High fuel resistance, Resistance to ozone, Weathering resistant
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han S 120 CA c-b/r 16mm², 0.3m
Article. No: 33 50 656 6250 003
Pre-assembled on both sides
Copper cable (round)
Oil resistant, High fuel resistance, Resistance to ozone, Weathering resistant
Cable length: 0.3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han S 120 CA c-b/r 25mm², 0.2m
Article. No: 33 50 656 6248 002
Pre-assembled on both sides
Copper cable (round)
Oil resistant, High fuel resistance, Resistance to ozone, Weathering resistant
Cable length: 0.2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han S 120 CA c-bu/- 16mm², 5m
Article. No: 33 50 640 0250 050
Pre-assembled on one side
Copper cable (round)
Oil resistant, High fuel resistance, Resistance to ozone, Weathering resistant
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han S 120 CA c-bu/- 10mm², 5m
Article. No: 33 50 640 0258 050
Pre-assembled on one side
Copper cable (round)
Oil resistant, High fuel resistance, Resistance to ozone, Weathering resistant
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han S 120 CA c-b/r 16mm², 0.5m
Article. No: 33 50 656 6250 005
Pre-assembled on both sides
Copper cable (round)
Oil resistant, High fuel resistance, Resistance to ozone, Weathering resistant
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han S 120 CA c-b/r 25mm², 0.4m
Article. No: 33 50 656 6248 004
Pre-assembled on both sides
Copper cable (round)
Oil resistant, High fuel resistance, Resistance to ozone, Weathering resistant
Cable length: 0.4 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han S 120 CA c-b/r 10mm², 0.3m
Article. No: 33 50 656 6258 003
Pre-assembled on both sides
Copper cable (round)
Oil resistant, High fuel resistance, Resistance to ozone, Weathering resistant
Cable length: 0.3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han S 120 CA c-b/r 10mm², 0.4m
Article. No: 33 50 656 6258 004
Pre-assembled on both sides
Copper cable (round)
Oil resistant, High fuel resistance, Resistance to ozone, Weathering resistant
Cable length: 0.4 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han S 120 CA c-b/r 16mm², 0.2m
Article. No: 33 50 656 6250 002
Pre-assembled on both sides
Copper cable (round)
Oil resistant, High fuel resistance, Resistance to ozone, Weathering resistant
Cable length: 0.2 m
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Rated current - descending
Rated voltage - descending
Degree of protection acc. to IEC 60529 - descending
Series - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 15 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends