US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
eShop
Industrial connectors / Han
®
...
Rectangular connectors
Series
Han® HPR HPTC Hoods/housings for harsh outdoor environments
Han® HPR HPTC Hoods/housings for harsh outdoor environments
Filters
Size
Select a value
Reset filter
2
4
3
16
Type of hood/housing
Select a value
Reset filter
Complete set
20
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP65
20
IP67
20
Cable entry
Select a value
Reset filter
1x M25
1
1x M32
2
1x M40
7
2x M40
7
Material (hood/housing)
Select a value
Reset filter
Aluminium die-cast
20
Corrosion resistant
20
Rated current
Select a value
Reset filter
from
400 A
850 A
1,400 A
to
400 A
850 A
1,400 A
400 A
4
850 A
8
1,400 A
8
Conductor cross-section
Select a value
Reset filter
120 mm²
1
150 mm²
4
185 mm²
6
240 mm²
4
95 mm²
2
Series of hoods/housings
Select a value
Reset filter
Han
®
HPR HPTC
20
Description of hood/housing
Select a value
Reset filter
Cable side
17
Device side
3
With integrated cable gland
17
Clamping range
Select a value
Reset filter
14.5 ... 18 mm
1
16 ... 20.5 mm
4
20.5 ... 25 mm
2
21 ... 26.5 mm
6
26.5 ... 32 mm
4
Unfortunately, no results were found for your search query
20 products
(of 20)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Size-descending
Type of hood/housing-descending
Degree of protection acc. to IEC 60529-descending
Cable entry-descending
Material (hood/housing)-descending
Connector sets
Han HPR HPTC 1400 DS
Article. No: 10 40 291 1009
Rated current: 1,400 A
Complete set
Device side
Size: 3
Material: Aluminium die-cast, Corrosion resistant
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connector sets
Han HPR HPTC 1400 CS UNSH IP65/67 150
Article. No: 10 40 291 2117
Rated current: 1,400 A
Complete set
Cable side, With integrated cable gland
Size: 3
2x M40
Clamping range: 21 ... 26.5 mm
Material: Aluminium die-cast, Corrosion resistant
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connector sets
Han HPR HPTC 1400 CS UNSH IP65/67 185
Article. No: 10 40 291 2118
Rated current: 1,400 A
Complete set
Cable side, With integrated cable gland
Size: 3
2x M40
Clamping range: 21 ... 26.5 mm
Material: Aluminium die-cast, Corrosion resistant
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connector sets
Han HPR HPTC 1400 CS UNSH IP65/67 240
Article. No: 10 40 291 2119
Rated current: 1,400 A
Complete set
Cable side, With integrated cable gland
Size: 3
2x M40
Clamping range: 21 ... 26.5 mm
Material: Aluminium die-cast, Corrosion resistant
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connector sets
Han HPR HPTC 1400 CS UNSH IP65/67 185
Article. No: 10 40 291 2128
Rated current: 1,400 A
Complete set
Cable side, With integrated cable gland
Size: 3
2x M40
Clamping range: 26.5 ... 32 mm
Material: Aluminium die-cast, Corrosion resistant
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connector sets
Han HPR HPTC 1400 CS UNSH IP65/67 240
Article. No: 10 40 291 2129
Rated current: 1,400 A
Complete set
Cable side, With integrated cable gland
Size: 3
2x M40
Clamping range: 26.5 ... 32 mm
Material: Aluminium die-cast, Corrosion resistant
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connector sets
Han HPR HPTC 1400 CS UNSH IP65/67 150
Article. No: 10 40 291 2137
Rated current: 1,400 A
Complete set
Cable side, With integrated cable gland
Size: 3
2x M40
Clamping range: 16 ... 20.5 mm
Material: Aluminium die-cast, Corrosion resistant
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connector sets
Han HPR HPTC 1400 CS UNSH IP65/67 185
Article. No: 10 40 291 2148
Rated current: 1,400 A
Complete set
Cable side, With integrated cable gland
Size: 3
2x M40
Clamping range: 20.5 ... 25 mm
Material: Aluminium die-cast, Corrosion resistant
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connector sets
Han HPR HPTC 400 DS
Article. No: 10 40 271 1006
Rated current: 400 A
Complete set
Device side
Size: 2
Material: Aluminium die-cast, Corrosion resistant
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connector sets
Han HPR HPTC 400 CS UNSH IP65/67 95
Article. No: 10 40 271 2125
Rated current: 400 A
Complete set
Cable side, With integrated cable gland
Size: 2
1x M25
Clamping range: 14.5 ... 18 mm
Material: Aluminium die-cast, Corrosion resistant
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connector sets
Han HPR HPTC 400 CS UNSH IP65/67 95
Article. No: 10 40 271 2135
Rated current: 400 A
Complete set
Cable side, With integrated cable gland
Size: 2
1x M32
Clamping range: 16 ... 20.5 mm
Material: Aluminium die-cast, Corrosion resistant
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connector sets
Han HPR HPTC 400 CS UNSH IP65/67 120
Article. No: 10 40 271 2136
Rated current: 400 A
Complete set
Cable side, With integrated cable gland
Size: 2
1x M32
Clamping range: 16 ... 20.5 mm
Material: Aluminium die-cast, Corrosion resistant
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connector sets
Han HPR HPTC 850 DS
Article. No: 10 40 281 1009
Rated current: 850 A
Complete set
Device side
Size: 3
Material: Aluminium die-cast, Corrosion resistant
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connector sets
Han HPR HPTC 850 CS UNSH IP65/67 150
Article. No: 10 40 281 2117
Rated current: 850 A
Complete set
Cable side, With integrated cable gland
Size: 3
1x M40
Clamping range: 21 ... 26.5 mm
Material: Aluminium die-cast, Corrosion resistant
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connector sets
Han HPR HPTC 850 CS UNSH IP65/67 185
Article. No: 10 40 281 2118
Rated current: 850 A
Complete set
Cable side, With integrated cable gland
Size: 3
1x M40
Clamping range: 21 ... 26.5 mm
Material: Aluminium die-cast, Corrosion resistant
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connector sets
Han HPR HPTC 850 CS UNSH IP65/67 240
Article. No: 10 40 281 2119
Rated current: 850 A
Complete set
Cable side, With integrated cable gland
Size: 3
1x M40
Clamping range: 21 ... 26.5 mm
Material: Aluminium die-cast, Corrosion resistant
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connector sets
Han HPR HPTC 850 CS UNSH IP65/67 185
Article. No: 10 40 281 2128
Rated current: 850 A
Complete set
Cable side, With integrated cable gland
Size: 3
1x M40
Clamping range: 26.5 ... 32 mm
Material: Aluminium die-cast, Corrosion resistant
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connector sets
Han HPR HPTC 850 CS UNSH IP65/67 240
Article. No: 10 40 281 2129
Rated current: 850 A
Complete set
Cable side, With integrated cable gland
Size: 3
1x M40
Clamping range: 26.5 ... 32 mm
Material: Aluminium die-cast, Corrosion resistant
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connector sets
Han HPR HPTC 850 CS UNSH IP65/67 150
Article. No: 10 40 281 2137
Rated current: 850 A
Complete set
Cable side, With integrated cable gland
Size: 3
1x M40
Clamping range: 16 ... 20.5 mm
Material: Aluminium die-cast, Corrosion resistant
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connector sets
Han HPR HPTC 850 CS UNSH IP65/67 185
Article. No: 10 40 281 2148
Rated current: 850 A
Complete set
Cable side, With integrated cable gland
Size: 3
1x M40
Clamping range: 20.5 ... 25 mm
Material: Aluminium die-cast, Corrosion resistant
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Size - descending
Type of hood/housing - descending
Degree of protection acc. to IEC 60529 - descending
Cable entry - descending
Material (hood/housing) - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 20 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends