US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
eShop
Industrial connectors / Han
®
...
Rectangular connectors
Series
Han® High Temp for extreme temperatures up to 200 °C
Han® High Temp for extreme temperatures up to 200 °C
Subcategories
Inserts
Contacts
Hoods/Housings
Inserts
Contacts
Hoods/Housings
Filters
Size
Select a value
Reset filter
10 B
18
16 B
15
24 B
16
3 A
2
6 B
16
Type of hood/housing
Select a value
Reset filter
Bulkhead mounted housing
4
Hood
41
Surface mounted housing
4
Locking type
Select a value
Reset filter
Central locking lever (on the hood)
1
Double locking lever
34
Double locking lever (on the hood)
1
Single locking lever
11
Single locking lever (on the hood)
2
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP65
49
IP66
40
Cable entry
Select a value
Reset filter
1x M20
5
1x M25
15
1x M32
10
1x M40
8
1x M50
1
2x M20
1
2x M25
2
2x M32
3
Series
Select a value
Reset filter
Han E
®
High Temp
26
Han
®
Q High Temp
2
Type
Select a value
Reset filter
High construction
33
Low construction
16
Material (hood/housing)
Select a value
Reset filter
Aluminium die-cast
49
Rated current
Select a value
Reset filter
from
16 A
≤ 16 A
to
16 A
≤ 16 A
16 A
18
≤ 16 A
10
Number of contacts
Select a value
Reset filter
from
5
6
10
16
24
to
5
6
10
16
24
5
2
6
4
10
4
16
4
24
4
Termination method
Select a value
Reset filter
Crimp termination
10
Screw termination
8
Conductor cross-section
Select a value
Reset filter
0.14 ... 2.5 mm²
2
0.5 mm²
2
0.5 ... 2.5 mm²
8
0.75 mm²
2
0.75 ... 2.5 mm²
8
1 mm²
2
1.5 mm²
2
2.5 mm²
2
Conductor cross-section [AWG]
Select a value
Reset filter
AWG 14
2
AWG 16
2
AWG 18
4
AWG 18 ... AWG 14
8
AWG 20
2
AWG 20 ... AWG 14
8
Type of contact
Select a value
Reset filter
Crimp contact
10
Gender
Select a value
Reset filter
Female
14
Male
14
Version
Select a value
Reset filter
Side entry
20
Top entry
23
Top/side entry
1
Without cable entry
1
Series of hoods/housings
Select a value
Reset filter
Han
®
EMC/B
41
Han
®
High Temp
44
Identification
Select a value
Reset filter
5/0
2
Description of hood/housing
Select a value
Reset filter
87 mm high
1
Special type
3
Material (contacts)
Select a value
Reset filter
Copper alloy
18
Surface (contacts)
Select a value
Reset filter
Silver plated
18
Material (seal)
Select a value
Reset filter
FPM
8
Unfortunately, no results were found for your search query
77 products
(of 77)
1/3
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Size-descending
Type of hood/housing-descending
Locking type-descending
Degree of protection acc. to IEC 60529-descending
Cable entry-descending
Hood
Han 24EMC/B-HTE-M40-DL
Article. No: 19 62 824 0438
Size: 24 B
High construction
Double locking lever (on the hood)
Polycarbonate (PC), Stainless steel
Top entry
1x M40
Material (hood/housing): Aluminium die-cast
Uncoated
Add to Wishlist
Remove from wishlist
Hood
Han 24EMC/B-HSE-HC-CL-M40
Article. No: 19 62 024 0518
Size: 24 B
High construction
Central locking lever (on the hood)
Stainless steel
Side entry
1x M40
Material (hood/housing): Aluminium die-cast
Uncoated
Add to Wishlist
Remove from wishlist
Hood
Han 6EMC/B-HTE-M25 (HT)
Article. No: 19 62 806 0446
Size: 6 B
High construction
Single locking lever
Top entry
1x M25
Material (hood/housing): Aluminium die-cast
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Hood
Han 6EMC/B-HSE-M25 (HT)
Article. No: 19 62 806 0546
Size: 6 B
High construction
Single locking lever
Side entry
1x M25
Material (hood/housing): Aluminium die-cast
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Hood
Han 10EMC/B-HTE-M25 (HT)
Article. No: 19 62 810 0426
Size: 10 B
High construction
Double locking lever
Top entry
1x M25
Material (hood/housing): Aluminium die-cast
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Hood
Han 6EMC/B-HSE-M32 (HT)
Article. No: 19 62 806 0547
Size: 6 B
High construction
Single locking lever
Side entry
1x M32
Material (hood/housing): Aluminium die-cast
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Hood
Han 16EMC/B-HSE-M32 (HT)
Article. No: 19 62 816 0527
Size: 16 B
High construction
Double locking lever
Side entry
1x M32
Material (hood/housing): Aluminium die-cast
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Hood
Han 6EMC/B-HSE-M20 (HT)
Article. No: 19 62 806 1540
Size: 6 B
Low construction
Single locking lever
Side entry
1x M20
Material (hood/housing): Aluminium die-cast
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Hood
Han 6EMC/B-HTE-M32 (HT)
Article. No: 19 62 806 0447
Size: 6 B
High construction
Single locking lever
Top entry
1x M32
Material (hood/housing): Aluminium die-cast
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Hood
Han 10EMC/B-HTE-M32 (HT)
Article. No: 19 62 810 0427
Size: 10 B
High construction
Double locking lever
Top entry
1x M32
Material (hood/housing): Aluminium die-cast
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Hood
Han 16EMC/B-HTE-M32 (HT)
Article. No: 19 62 816 0427
Size: 16 B
High construction
Double locking lever
Top entry
1x M32
Material (hood/housing): Aluminium die-cast
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Hood
Han 10EMC/B-HSE-M25 (HT)
Article. No: 19 62 810 0526
Size: 10 B
High construction
Double locking lever
Side entry
1x M25
Material (hood/housing): Aluminium die-cast
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Hood
Han 16EMC/B-HTE-M40 (HT)
Article. No: 19 62 816 0428
Size: 16 B
High construction
Double locking lever
Top entry
1x M40
Material (hood/housing): Aluminium die-cast
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Hood
Han 10EMC/B-HSE-M32 (HT)
Article. No: 19 62 810 0527
Size: 10 B
High construction
Double locking lever
Side entry
1x M32
Material (hood/housing): Aluminium die-cast
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Hood
Han 24EMC/B-HSE-M40 (HT)
Article. No: 19 62 824 0528
Size: 24 B
High construction
Double locking lever
Side entry
1x M40
Material (hood/housing): Aluminium die-cast
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Hood
Han 10EMC/B-HTE-M20 (HT)
Article. No: 19 62 810 1420
Size: 10 B
Low construction
Double locking lever
Top entry
1x M20
Material (hood/housing): Aluminium die-cast
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Hood
Han 24EMC/B-HTE-M32 (HT)
Article. No: 19 62 824 0427
Size: 24 B
High construction
Double locking lever
Top entry
1x M32
Material (hood/housing): Aluminium die-cast
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Hood
Han 10EMC/B-HSE-M25/HTE-M32 (HT)
Article. No: 19 62 810 0596
Size: 10 B
High construction
Double locking lever
Top/side entry
1x M25 1x M32
Material (hood/housing): Aluminium die-cast
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Hood
Han 10EMC/B-HTE-2xM20 (HT)
Article. No: 19 62 810 0465
Size: 10 B
High construction
Double locking lever
Top entry
2x M20
Material (hood/housing): Aluminium die-cast
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Hood
Han 10EMC/B-HSE-M20 (HT)
Article. No: 19 62 810 1520
Size: 10 B
Low construction
Double locking lever
Side entry
1x M20
Material (hood/housing): Aluminium die-cast
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Hood
Han 10EMC/B-HTE-M25 (HT)
Article. No: 19 62 810 0426 XL
Size: 10 B
High construction
Double locking lever
Top entry
1x M25
Material (hood/housing): Aluminium die-cast
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Hood
Han 24EMC/B-HTE-M40 (HT)
Article. No: 19 62 824 0428
Size: 24 B
High construction
Double locking lever
Top entry
1x M40
Material (hood/housing): Aluminium die-cast
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Hood
Han 16EMC/B-HSE-M25 (HT)
Article. No: 19 62 816 1521
Size: 16 B
Low construction
Double locking lever
Side entry
1x M25
Material (hood/housing): Aluminium die-cast
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Hood
Han 24EMC/B-HSE-M32 (HT)
Article. No: 19 62 824 0527
Size: 24 B
High construction
Double locking lever
Side entry
1x M32
Material (hood/housing): Aluminium die-cast
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Inserts
Han High Temp 6E-s Male
Article. No: 09 33 806 2603
Screw termination
Male
Liquid crystal polymer (LCP)
Rated current: 16 A
Size: 6 B
Contacts: 6
Conductor cross-section: 0.75 ... 2.5 mm²
Copper alloy
Add to Wishlist
Remove from wishlist
Hood
Han 16EMC/B-HTE-2xM25 (HT)
Article. No: 19 62 816 0466
Size: 16 B
High construction
Double locking lever
Top entry
2x M25
Material (hood/housing): Aluminium die-cast
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Hood
Han 6EMC/B-HTE-M25 (HT)(PU 125)
Article. No: 19 62 806 0446 XL
Size: 6 B
High construction
Single locking lever
Top entry
1x M25
Material (hood/housing): Aluminium die-cast
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Hood
Han 6EMC/B-HTE-M20 (HT)
Article. No: 19 62 806 1440
Size: 6 B
Low construction
Single locking lever
Top entry
1x M20
Material (hood/housing): Aluminium die-cast
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Inserts
Han High Temp 6E-s Female
Article. No: 09 33 806 2703
Screw termination
Female
Liquid crystal polymer (LCP)
Rated current: 16 A
Size: 6 B
Contacts: 6
Conductor cross-section: 0.75 ... 2.5 mm²
Copper alloy
Add to Wishlist
Remove from wishlist
Hood
Han 16EMC/B-HTE-M25 (HT)
Article. No: 19 62 816 1421
Size: 16 B
Low construction
Double locking lever
Top entry
1x M25
Material (hood/housing): Aluminium die-cast
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Size - descending
Type of hood/housing - descending
Locking type - descending
Degree of protection acc. to IEC 60529 - descending
Cable entry - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 77 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends