Coax modules
Filters
  • Category
    Select a value Reset filter
    • Inserts
      8
    • Modules
      2
  • RoHS
    Select a value Reset filter
    • compliant
      10
  • Insulation resistance
    Select a value Reset filter
    • <1010 Ω
      2
  • Number of contacts
    Select a value Reset filter
    • 1
      4
    • 4
      2
    • 8
      2
  • further contacts
    Select a value Reset filter
    • + shielding
      8
  • Rated current
    Select a value Reset filter
    • ‌ 5 A
      2
    • ‌ 10 A
      4
    • ‌ 16 A
      2
10 products (of 10)
1/1
Compare
0
Sort by
Filters
0

Topics & Trends