US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
eShop
Industrial connectors / Han
®
...
Rectangular connectors
Han-Modular® modules
Data transmission modules
Data transmission modules
Filters
Type of module
Select a value
Reset filter
Adapter module
4
Han-Quintax
®
module
4
Han
®
D-Sub module
3
Han
®
Domino M12 Cube
8
Han
®
Domino RJ45 Cube
8
Han
®
FireWire module
2
Han
®
Gigabit HMC module
10
Han
®
Gigabit module
14
Han
®
M12 module
4
Han
®
Megabit HMC module
10
Han
®
Megabit module
14
Han
®
RJ45 module
7
Han
®
Shielded module
8
Han
®
Shielded module basic
2
Han
®
Shielded module basic plus
2
Han
®
USB module
4
Rated current
Select a value
Reset filter
from
0.5 A
1 A
2 A
4 A
5 A
7.5 A
10 A
12 A
16 A
to
0.5 A
1 A
2 A
4 A
5 A
7.5 A
10 A
12 A
16 A
0.5 A
4
1 A
16
2 A
2
4 A
14
5 A
25
7.5 A
2
10 A
22
12 A
1
16 A
3
Rated voltage
Select a value
Reset filter
30 V AC
2
30 V DC
2
50 V AC
20
60 V DC
20
Number of contacts
Select a value
Reset filter
from
1
2
4
6
8
9
20
27
to
1
2
4
6
8
9
20
27
1
12
2
1
4
14
6
1
8
62
9
3
20
6
27
4
Conductor cross-section
Select a value
Reset filter
0.08 ... 0.25 mm²
4
0.08 ... 0.52 mm²
3
0.09 ... 0.52 mm²
32
0.13 ... 0.33 mm²
2
0.13 ... 0.82 mm²
4
0.14 ... 0.5 mm²
1
0.14 ... 2.5 mm²
20
0.14 ... 4 mm²
2
0.75 ... 2.5 mm² Stranded
2
Conductor cross-section [AWG]
Select a value
Reset filter
AWG 20 ... AWG 12 Stranded
2
AWG 23 ... AWG 22
1
AWG 24 ... AWG 22
6
AWG 26
1
AWG 26 ... AWG 18
4
AWG 26 ... AWG 22
2
AWG 27/1 ... AWG 22/1 Solid
3
AWG 27/7 ... AWG 22/7 Stranded
3
AWG 28 ... AWG 23
4
AWG 28 ... AWG 24
2
Termination method
Select a value
Reset filter
Crimp termination
68
Fast termination
4
IDC termination
10
Piercing termination
1
Screw termination
2
preLink
®
IDC insulation displacement termination
1
Locking type
Select a value
Reset filter
PushPull
1
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP65
2
IP67
2
Gender
Select a value
Reset filter
Female
58
Male
66
Series
Select a value
Reset filter
HARTING PushPull (V4)
2
Han-Modular
®
60
Han-Quintax
®
2
Han-Quintax
®
High Density
2
Han
®
D Coax
2
Han
®
E Coax
2
RJ45
1
Identification
Select a value
Reset filter
Power
2
Description of the module
Select a value
Reset filter
2 cable entries
8
2x 4 contacts
20
Adapter
4
Adapter module
2
Gender changer
3
Insert
46
Large Tab
8
One entry
8
Single module
3
Small tab
8
With 180° shielding element
2
With 360° shielding element
2
for D-Sub 1 (9 poles)
4
for patch cable
12
for screw termination
1
Element
Select a value
Reset filter
Data connectors
10
Female
2
Specification
Select a value
Reset filter
Han
®
RJ45 cable jack
4
RJ Industrial RJ45 Gigalink connector set
1
RJ Industrial RJ45 connector set
3
With metal nut
4
for Han
®
RJ45 module
2
Description of the contact
Select a value
Reset filter
for Han D
®
crimp contacts
4
for Han E
®
crimp contacts
2
for Han
®
D-Sub crimp contacts
2
further contacts
Select a value
Reset filter
+ shielding
68
Transmission characteristics
Select a value
Reset filter
Cat. 5 Class D up to 100 MHz
30
Cat. 6 Class E up to 250 MHz
3
Cat. 6
A
Class E
A
up to 500 MHz
19
Cat. 7
A
Class F
A
up to 1,000 MHz
12
Cat. 8 Class II up to 2000 MHz
4
Data rate
Select a value
Reset filter
10 Mbit/s
44
100 Mbit/s
64
1 Gbit/s
35
5 Gbit/s
34
10 Gbit/s
34
25 Gbit/s
4
40 Gbit/s
4
2.5 Gbit/s
35
Material (hood/housing)
Select a value
Reset filter
Thermoplastic
2
Unfortunately, no results were found for your search query
126 products
(of 126)
1/5
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Type of module-descending
Rated current-descending
Rated voltage-descending
Number of contacts-descending
Conductor cross-section-descending
Han
®
Domino RJ45 Cube
Han Domino RJ45 cube for patch cable M.1
Article. No: 09 14 945 1001
Domino module
Adapter, for patch cable, Small tab
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Domino RJ45 Cube
Han Domino RJ45 cube, gender changer F.2
Article. No: 09 14 945 2101
Domino module
Gender changer, for patch cable, Large Tab
Female
Contacts: 8
Rated current: 1 A
Polyamide (PA), Polycarbonate (PC), Stainless steel
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Domino RJ45 Cube
Han Domino RJ45 cube, gender changer F.1
Article. No: 09 14 945 1101
Domino module
Gender changer, for patch cable, Small tab
Female
Contacts: 8
Rated current: 1 A
Polyamide (PA), Polycarbonate (PC), Stainless steel
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Domino RJ45 Cube
Han Domino RJ45 cube, patch cable M2
Article. No: 09 14 945 2001
Domino module
Adapter, for patch cable, Large Tab
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Domino RJ45 Cube
Han Domino RJ45 cube, IDC cat6 M.2
Article. No: 09 14 945 2002
Domino module
Large Tab
IDC termination
Male
Contacts: 8
Rated current: 1 A
Polyamide (PA), Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Domino RJ45 Cube
Han Domino RJ45 cube, IDC cat6 M.1
Article. No: 09 14 945 1002
Domino module
Small tab
IDC termination
Male
Contacts: 8
Rated current: 1 A
Polyamide (PA), Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Domino RJ45 Cube
Han Domino RJ45 cube, IDC cat5 M.2
Article. No: 09 14 945 2003
Domino module
Large Tab
IDC termination
Male
Contacts: 4
Rated current: 1 A
Polyamide (PA), Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Domino RJ45 Cube
Han Domino RJ45 cube, IDC cat5 M.1
Article. No: 09 14 945 1003
Domino module
Small tab
IDC termination
Male
Contacts: 4
Rated current: 1 A
Polyamide (PA), Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Gigabit module, Han
®
Gigabit HMC module, Han
®
Megabit module, Han
®
Megabit HMC module, Han
®
Shielded module
Han module adapter, female
Article. No: 09 14 001 3111
Single module
Adapter module
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Gigabit module, Han
®
Gigabit HMC module, Han
®
Megabit module, Han
®
Megabit HMC module, Han
®
Shielded module
Han module adapter, male
Article. No: 09 14 001 3011
Single module
Adapter module
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Female
Han 4 Quintax Buchse, 3-9.5mm
Article. No: 09 15 004 3113
Contacts: 4 + shielding
Conductor cross-section: 0.14 ... 2.5 mm²
Rated current: 10 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Megabit module
Han Megabit insert female (shield-GND)
Article. No: 09 14 008 3117
Insert, 2x 4 contacts, 2 cable entries
Crimp termination
Female
Contacts: 8 + shielding
Conductor cross-section: 0.14 ... 2.5 mm²
Rated current: 10 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Megabit module
Han Megabit insert male, (shield-GND)
Article. No: 09 14 008 3017
Insert, 2x 4 contacts, 2 cable entries
Crimp termination
Male
Contacts: 8 + shielding
Conductor cross-section: 0.14 ... 2.5 mm²
Rated current: 10 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Male
Han 4 Quintax Stift, 3-9.5mm
Article. No: 09 15 004 3013
Contacts: 4 + shielding
Conductor cross-section: 0.14 ... 2.5 mm²
Rated current: 10 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han-Quintax
®
module
Han-Quintax module, male
Article. No: 09 14 002 3001
Double module
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han-Quintax
®
module
Han-Quintax module, female
Article. No: 09 14 002 3101
Double module
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
RJ45 module
Han RJ45 module, for patch cables & RJ-I
Article. No: 09 14 001 4623
Single module
Single module
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
RJ45 module
Han RJ45 module, female gender changer
Article. No: 09 14 001 4721
Single module
Gender changer, for patch cable
Female
Contacts: 8
Rated current: 1 A
Polycarbonate (PC), Zinc die-cast, nickel-plated
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Megabit module
Han Megabit insert male
Article. No: 09 14 008 3016
Insert, 2x 4 contacts, 2 cable entries
Crimp termination
Male
Contacts: 8 + shielding
Conductor cross-section: 0.14 ... 2.5 mm²
Rated current: 10 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Megabit module
Han Megabit insert female
Article. No: 09 14 008 3116
Insert, 2x 4 contacts, 2 cable entries
Crimp termination
Female
Contacts: 8 + shielding
Conductor cross-section: 0.14 ... 2.5 mm²
Rated current: 10 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Gigabit module
Han Gigabit insert female
Article. No: 09 14 008 3111
Insert
Crimp termination
Female
Contacts: 8 + shielding
Conductor cross-section: 0.09 ... 0.52 mm²
Rated current: 5 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
RJ45 module
Adapter Han RJ45 module/RJ45 patch cable
Article. No: 09 14 000 9966
Single module
Adapter, for patch cable
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Gigabit module
Han Gigabit insert male
Article. No: 09 14 008 3011
Insert
Crimp termination
Male
Contacts: 8 + shielding
Conductor cross-section: 0.09 ... 0.52 mm²
Rated current: 5 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
D-Sub module
Han D-Sub module, crimp female
Article. No: 09 14 009 3101
Single module
Crimp termination
Female
Contacts: 9
Conductor cross-section: 0.08 ... 0.52 mm²
Rated current: 5 A
Polycarbonate (PC), Zinc die-cast
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
D-Sub module
Han D-Sub module, crimp male
Article. No: 09 14 009 3001
Single module
Crimp termination
Male
Contacts: 9
Conductor cross-section: 0.08 ... 0.52 mm²
Rated current: 5 A
Polycarbonate (PC), Zinc die-cast
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Gigabit module
Han Gigabit insert female, (shield-GND)
Article. No: 09 14 008 3112
Insert
Crimp termination
Female
Contacts: 8 + shielding
Conductor cross-section: 0.09 ... 0.52 mm²
Rated current: 5 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Gigabit module
Han Gigabit insert male, (shield-GND)
Article. No: 09 14 008 3012
Insert
Crimp termination
Male
Contacts: 8 + shielding
Conductor cross-section: 0.09 ... 0.52 mm²
Rated current: 5 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
RJ45 module
Han RJ45 module panel feed through, fem.
Article. No: 09 14 001 4722
Single module
Single module
Female
Rated current: 1 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
IDC termination
Han-Modular RJ45 10G Cat6 plug 8p IDC
Article. No: 09 45 400 1560
Male
Contacts: 8
Polyamide (PA)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Crimp termination
Han E Coax male
Article. No: 09 15 001 3023
Male
Contacts: 1 + shielding
Conductor cross-section: 0.14 ... 4 mm²
Rated current: 16 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
5
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Type of module - descending
Rated current - descending
Rated voltage - descending
Number of contacts - descending
Conductor cross-section - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 126 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends