Han® Board
  • Crimp termination
Filters
  • Category
    Select a value Reset filter
    • Inserts
      2
  • Rated current
    Select a value Reset filter
    • ‌ 32 A
      2
  • Number of contacts
    Select a value Reset filter
    • 3
      2
  • Termination method
    Select a value Reset filter
    • Crimp termination
      1
    • Wave soldering termination
      1
  • Locking type
    Select a value Reset filter
    • Snap-in latches
      1
  • Degree of protection acc. to IEC 60529
    Select a value Reset filter
    • IP20
      2
Compare
0
Sort by
Filters
0

Topics & Trends