Matching Products
Matching Products NEW
Part number: 61 03 000 0214 280
InduCom c-clamp 9-37P dia.9-12mm n. bulk
InduCom c-clamp 9-37P dia.9-12mm n. bulk

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable clamp
D-Sub 1 ... 4
Cable diameter: 9 ... 12 mm
Notes
Compare
Part number: 61 03 000 0214 280
InduCom c-clamp 9-37P dia.9-12mm n. bulk
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Type of accessory Cable clamp
  • Description of the accessory D-Sub 1 ... 4
Technical characteristics
  • Ambient temperature -20 ... +90 °C
  • Cable diameter 9 ... 12 mm
Material properties
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 100
  • Net weight 0.01 g
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140229679
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)
Documentation
Product Declaration

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare